HMCAD1520

PRODUCTION

High Speed Multi-Mode 8/12/14-Bit 1000/640/105 MSPS A/D Converter

Viewing:

Overview

  • High Speed Modes (12-bit / 8-bit)
    Quad Channel Mode: FSmax = 160 / 250 MSPS
    Dual Channel Mode: FSmax = 320 / 500 MSPS
    Single Channel Mode: FSmax = 640 / 1000 MSPS
    SNR: 70 dB, SFDR: 60/75 dB
    (12-bit 1ch Mode)
  • 8-bit Modes Described in HMCAD1511 and HMCAD1510
  • Precision Mode (14-bit)
    Four channels up to 105 MSPS
    SNR : 74 dB, SFDR: 83 dB @ 70 MHz
    SNR : 72.5 dB, SFDR: 78 dB @ 140 MHz
  • Integrated Cross Point Switches with instantaneous switching
  • Internal low jitter programmable Clock Divider
  • Ultra Low Power Dissipation
    490 mW including I/O at 12-bit 640 MSPS
  • 0.5 μs start-up time from Sleep,
    15 μs from Power Down
  • Internal reference circuitry with no external components required
  • Coarse and fine gain control
  • Digital fine gain adjustment for each ADC
  • Internal offset correction
  • 1.8 V supply voltage
  • 1.7 - 3.6 V CMOS logic on control interface pins
  • Serial LVDS output
    12, 14, 16 and Dual 8-bit modes available
  • 7 x 7 mm 48 QFN Package
HMCAD1520
High Speed Multi-Mode 8/12/14-Bit 1000/640/105 MSPS A/D Converter
HMCAD1520 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

eval board
HMCAD1520-EBZ

HMCAD1520 Evaluation Board

Product Details

The HMCAD1520-EBZ (HMCAD1511-EBZ) supports the HMCAD1520 (HMCAD1511), a 12bit (8bit), 640MSPS (1GSPS) multi-channel analog-to-digital converter. The board uses LTM8078 switching regulator and ADM7154 LDO as its power supply and uses LTC6419 as an optional high-speed ADC driver. The board is designed to interface directly with FPGA development boards with FMC (Vita57.1) connector.

This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the EVAL-SDP-CH1Z data capture card, allowing users to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package.

eval board
EVAL-ADMX6020

EVAL-ADMX6020 1 GSPS Digitizer Module Evaluation Board

Features and Benefits

  • Complete digitizer solution including FPGA
  • Two differential DC-coupled inputs
  • Compact form-factor: 2.2in × 3.4in
  • Broad sampling rate:
    • 1GSPS (8-bit) (1 nanosecond resolution)
    • 640MSPS (12-bit)
    • 105MSPS (14-bit)
  • Wide frequency data capture from DC to 500MHz
  • Input range: −0.4 to +2 V
  • Built-in nonvolatile memory
  • Programmable trigger functionality
  • SPI, USB, and I2C interfaces for control and data offloading

HARDWARE REQUIREMENTS

  • ADMX6020M digitizer module board
  • EVAL-ADMX6020 digitizer evaluation carrier board
  • 2× Micro-USB cables
  • 12V power adapter
  • Host PC
  • SMA cable(s)
  • Ethernet cable(s)l
  • Low-noise source (for calibration only)
    • DC power supply or signal generator capable of generating a low-noise voltage sweep with appropriate source impedance across desired calibration range
    • Remotely configurable using VISA or other Python-compatible
    • interfaces over GPIB, USB, Ethernet, or other communication protocol

SOFTWARE REQUIREMENTS

The following software tools, available on the product webpage, must be installed on the host PC for configuration, control, and data collection:

  • Terminal application capable of opening a serial connection
    • For example, PuTTY or TeraTerm
  • Analog Devices, Inc., PlutoSDR USB Drivers
    • Download PlutoSDR-M2k-USB-Drivers.exe
  • LibIIO
    • Click show all assets and download libiio-0.25.gb6028fdsetup.exe
  • Python 3.11.5
    • Download Windows Installer (64-bit)
  • Git for Windows
  • Copy of the ADMX6020 project folder
    • Download from Software Distribution Platform (SSD)

Product Details

The ADMX6020M is a complete 2-channel digitizer module solution capable of sampling up to 1GSPS with configurable sampling rates and bit resolutions. The module features the ADA4817 input buffer amplifier, the AD5696 digital-to-analog converter (DAC), the LTC6409 driver amplifier, and the HMCAD1520 analog-to-digital converter (ADC) for a low-noise input signal chain capable of handling inputs from −0.4V to +2.0V with adjustable DC-offsetting. With an on-board field programmable gate array (FPGA), nonvolatile memory and programmable trigger functionality, data can be automatically sampled, stored, and offloaded over USB.

The EVAL-ADMX6020-EBZ provides an evaluation platform for the ADMX6020M digitizer module with USB interface, coaxial signal input connectors, and externally exposed I2C and SPI communication links to the module board.

SDP-H1
High Speed Controller Board
SDP-H1 - Angle View SDP-H1 - Top View SDP-H1 - Bottom View SDP-H1 (Group) SDP-H1 (Group) SDP-H1 (Group)
HMCAD1520-EBZ
HMCAD1520 Evaluation Board
HMCAD1511/HMCAD1520 Evaluation Board - Angle View HMCAD1511/HMCAD1520 Evaluation Board - Top View HMCAD1511/HMCAD1520 Evaluation Board - Bottom View HMCAD1511/HMCAD1520 Evaluation Board with the SDP-H1
EVAL-ADMX6020
EVAL-ADMX6020 1 GSPS Digitizer Module Evaluation Board
ADMX6020 Evaluation Board Overview ADMX6020-EBZ Top Angle Evaluation Board ADMX6020-EBZ Top Evaluation Board ADMX6020-EBZ Bottom Evaluation Board ADMX6020 Module Board Front ADMX6020 Module Board Back

Latest Discussions

Recently Viewed