Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC980LP4E

PRODUCTION

High-Current, Active Bias Controller

Viewing:

Part Details

  • Automatic gate voltage adjustment (no calibration)
  • Supply voltage (5 V to 16.5 V)
  • Bias enhancement or depletion mode devices
  • Adjustable drain current up to 1.6 A
  • Sink or source gate current
  • Optional internal negative voltage generation
  • Fast enable/disable
  • TRIGOUT output for daisy chain
  • Power-up and power-down sequencing
  • Overcurrent/undercurrent alarm with hysteresis
  • 24-lead, 4 mm × 4 mm LFCSP package: 16 mm2
HMC980LP4E
High-Current, Active Bias Controller
HMC980LP4E Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

HMC980 Configuration Calculator

Open Tool

Evaluation Kits

EVAL-HMC980LP4E
HMC980LP4E Evaluation Board

Latest Discussions

Recently Viewed