Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC8412

RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier, 0.4 GHz to 11 GHz

Viewing:

Overview

  • Low noise figure: 1.4 dB typical
  • Single positive supply (self biased)
  • High gain: ≤15.5 dB typical
  • High OIP3: ≤33 dBm typical
  • RoHS-compliant, 2 mm × 2 mm, 6-lead LFCSP
HMC8412TCPZ-EP Supports defense and aerospace applications (AQEC standard)
HMC8412
Low Noise Amplifier, 0.4 GHz to 11 GHz
HMC8412CHIPS Pin Configuration HMC8412CHIPS Functional Block Diagram HMC8412-fbl HMC8412-pc HMC8412TCPZ-EP Functional Block Diagram HMC8412TCPZ-EP Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
Eval-HMC8412

HMC8412 Evaluation Board

Features and Benefits

  • 4-layer, Rogers 4350B and Isola 370HR evaluation board
  • End launch, 3.5 mm RF connectors
  • Through calibration path (depopulated)

Product Details

The EV1HMC8412LP2F consists of a 4-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350B and Isola 370HR, copper clad, forming a nominal thickness of 62 mils. The RFIN and RFOUT ports on the EV1HMC8412LP2F are populated with 3.5 mm, female coaxial connectors, and the corresponding RF traces have a 50 Ω characteristic impedance. The EV1HMC8412LP2F is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the HMC8412. To calibrate board trace losses, a through calibration path is provided between the J1 and J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. Refer to Table 1 and Figure 3 for the through calibration path performance. Access the EV1HMC8412LP2F ground path and VDD pin through the surface-mount technology (SMT) test point connectors, GND and VDD. A supplementary test point for VBIAS is included for simple access on the RBIAS pin (see Figure 5 for the test point assembly).

The RF traces on the EV1HMC8412LP2F are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pad connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat sink.

The power supply decoupling capacitors on the EV1HMC8412LP2F represent the configuration used to characterize and qualify the device. It is possible to reduce the number of capacitors, but this reduction varies from system to system. It is recommended to first remove or combine the largest capacitors that are farthest from the HMC8412 when reducing the number of capacitors. 

EQUIPMENT NEEDED

  • RF signal generator
  • RF spectrum analyzer
  • RF network analyzer
  • 5 V, 100 mA power supply

Eval-HMC8412
HMC8412 Evaluation Board
EV1HMC8412LP2F

Latest Discussions

Recently Viewed