ADUM4195

RECOMMENDED FOR NEW DESIGNS

Isolated Amplifier with Adjustable Gain and Single-Ended Output

Viewing:

Overview

  • High-Impedance input for isolated voltage measurement
  • Low offset error and drift (output offset voltage): ±6 mV (Max) at 25°C and ±130 μV/°C (max)
  • Low gain error and drift: ±0.5% (max) and ±27 ppm/°C (max)
  • Voltage-supply range
    • VDD1: 4.5 V to 5.5 V
    • VDD2: 4.5 V to 5.5 V
  • Bandwidth: 210 kHz
  • Safety and regulatory approvals
    • UL 1577
      • ADuM3195: VISO = 3000 V rms for 1 minute
      • ADuM4195: VISO = 5000 V rms for 1 minute
  • IEC/EN/CSA 62368-1
  • IEC/CSA 61010-1
  • IEC/CSA 60601-1
  • DIN EN IEC 60747-17 (VDE 0884-17)
    • ADuM3195: VIORM = 849 V peak
    • ADuM4195: VIORM = 1401 V peak
  • CQC GB4943.1
  • Wide temperature range
    • −40°C to +125°C ambient operation
    • 150°C maximum junction temperature
  • AEC-Q100 qualified for automotive applications
ADUM4195
Isolated Amplifier with Adjustable Gain and Single-Ended Output
ADuM3195 Functional Block Diagram ADuM3195 Pin Configuration ADuM3195_ADuM4195 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADUM4195-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADUM4195

Evaluating the ADuM4195 Isolated Amplifier with Adjustable Gain and Single-Ended Output

Features and Benefits

  • ADuM4195 isolated amplifier in a wide body SOIC-16 package
  • ADuM6028-5BRIZ isolated on-board power supply
  • Maximum 1000 V DC preconfigured input
  • Configurable for AC voltage input

Product Details

The EVAL-ADuM4195EBZ is a compact isolated DC and AC (configurable) voltage monitoring board with an isolated on-board power supply to facilitate the setup and testing of the performance characteristics of the ADuM4195.

On the input side of the board (right-hand side), the high-voltage input connector P1 is preconfigured to accept up to 1 kV DC. The internal operational amplifier (op amp) on the input side is connected in a voltage-follower configuration. On the output side of the board (left-hand side), the overall output of the ADuM4195 is directly accessible on P6 (preconfigured) or can be first-order low-pass filtered by adding a resistor and capacitor. A single 5 V DC supply is sufficient to power both the input and output side of the board, while the optional power disable (PDIS) input can be used to disable the on-board isolated power supply in applications where low-power consumption is at a premium. Full details about the device are available in the ADuM4195 data sheet, which must be consulted when using the EVAL-ADuM4195EBZ.

EVAL-ADUM4195
Evaluating the ADuM4195 Isolated Amplifier with Adjustable Gain and Single-Ended Output
EVAL-ADUM4195 Evaluation Board Photo Angle View EVAL-ADUM4195 Evaluation Board Photo Top View EVAL-ADUM4195 Evaluation Board Photo Bottom View

Latest Discussions

Recently Viewed