ADUM340E

RECOMMENDED FOR NEW DESIGNS

5.7 kV/3.0 kV rms Quad Digital Isolators

Viewing:

Overview

  • High common-mode transient immunity: 180 kV/µs typical
  • High robustness to radiated and conducted noise
  • Low propagation delay
    • 6.2 ns typical (10 ns maximum) for 5 V operation
  • Low dynamic power consumption, <1.65 mA/ch at 1 Mbps
  • 2.25 V to 5.5 V level translation
  • 150 Mbps maximum guaranteed data rate for 5 V operation
  • High temperature operation: 125°C
  • Safety and regulatory approvals
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 1173 V peak, SOIC (RW-16)
      • VIORM = 566 V peak, QSOP (RQ-16)
    • UL 1577
      • VISO = 5700 V rms for 1 minute, SOIC (RW-16)
      • VISO = 3000 V rms for 1 minute, QSOP (RQ-16)
    • IEC/EN/CSA 62368-1
    • IEC/CSA 60601-1
    • IEC/CSA 61010-1
    • CQC GB4943.1
  • ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
  • ±5 kV HBM ESD protection on input/output pins
  • Fail-safe high (E1) or low (E0) options
  • 16-lead, RoHS compliant, SOIC package
  • Backward compatibility with
    • ADuM1400/ADuM1401/ADuM1402
    • ADuM2400/ADuM2401/ADuM2402
    • ADuM140E/ADuM141E/ADuM142E
    • ADuM240E/ADuM241E/ADuM242E
  • AEC-Q100 qualified for automotive applications
ADUM340E
5.7 kV/3.0 kV rms Quad Digital Isolators
ADuM340E Functional Block Diagram ADuM340E Pin Configuration
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
LTspice


Models for the following parts are available in LTspice:

  • ADUM340E0
  • ADUM340E1

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADUM34XEEBZ

Evaluating the 5.7 kV RMS ADuM340E/ADuM341E/ADuM342E Quad Digital Isolators

Features and Benefits

  • Simplified evaluation of the ADuM340E/ADuM341E/ADuM342E digital isolator family
  • U4 not inserted to allow evaluation of other supported iCoupler digital isolator in 16-lead SOIC_W package
  • Enable controls
  • Small, easy configuration optimized for rapid evaluation on breadboards/prototype boards
  • Test points can be fitted to measure all signals

Product Details

The EVAL-ADuM34XEEBZ evaluation board supports simplified, efficient evaluation of the 5.7 kV rms ADuM340E/ADuM341E/ADuM342E family of iCoupler® digital isolators. The EVAL-ADuM34XEEBZ board also grants the ability to examine multiple other 16-lead SOIC_W iCoupler digital isolators via the unpopulated U4, which provides the user a JEDEC standard 16-Lead SOIC_W pad layout and routing appropriate for the evaluation of supported devices.

The EVAL-ADuM34XEEBZ board features V shaped grooves between each component (U1 to U4) that allow the user to split the PCB into sections and examine a specific device of their choice on a breadboard or similar prototyping board for ease of use. If U4 is populated with a different supported device, refer to the appropriate device data sheet.

Power and the inputs/outputs can be connected either directly to the pin header connectors or onto a prototyping board.

Enable controls are provided via the pin headers, which can be configured via a digital input, or the user can refer to the schematic in Figure 2 in the user guide and populate the pull-up resistors on the VE1/VE2 pins. The pull-ups on the VEx pins are not inserted by default. The 100 kΩ value in the schematic may need to be changed depending on the application needs.

The EVAL-ADuM34XEEBZ board follows printed circuit board (PCB) design practices, including a ground plane on each side of the isolation barrier. No other electromagnetic interference (EMI) or noise mitigation design features are included on this board.

Full specifications for the device under test (DUT) are available in the corresponding ADuM340E/ADuM341E/ADuM342E data sheet, which must be consulted in conjunction with the user guide when using the evaluation board.

eval board
EVAL-3CH4CHEBZ

Universal Evaluation Board for Triple and Quad Channel Standard Digital Isolators in 16-lead SOIC Packages

Features and Benefits

  • Access to all 4 data channels 
  • Enable/disable controls 
  • Multiple connection options 
  • Support for active probes 
  • Provision for cable terminations 
  • Support for PCB edge-mounted coaxial connectors 
  • Easy configuration 
  • Sample iCoupler digital isolator must be ordered separately

Product Details

The EVAL-3CH4CHSOICEBZ evaluation board supports triple- and quad-channel standard data isolators in 16-lead SOIC packages. The evaluation board provides a JEDEC standard 16-lead SOIC_N and SOIC_W pad layout and routing appropriate for the evaluation of supported devices. The evaluation board provides a connection to power supplies by screw terminals and includes optimal bypass capacitors. Signal channel routing supports signal distribution, loopback, and provides positions for loads referenced to the VDD1/VDD2 and GND1/GND2 planes. Signal sources can be conducted to the board through header pins or edge-mounted SMA connectors; SMA connectors must be ordered separately.

Positions for through-hole 0.2 inch headers compatible with active probes are provided on the printed circuit board (PCB); probe header pins must be ordered separately. The board follows PCB design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on the board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

Full specifications for the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADUM34XEEBZ
Evaluating the 5.7 kV RMS ADuM340E/ADuM341E/ADuM342E Quad Digital Isolators
EVAL-ADUM34XEEBZ Evaluation Board EVAL-ADUM34XEEBZ Evaluation Board - Top View EVAL-ADUM34XEEBZ Evaluation Board - Bottom View
EVAL-3CH4CHEBZ
Universal Evaluation Board for Triple and Quad Channel Standard Digital Isolators in 16-lead SOIC Packages
EVAL-3CH4CHSOICEBZ_ANGLE-web EVAL-3CH4CHSOICEBZ_BOTTOM-web EVAL-3CH4CHSOICEBZ_TOP-web EVAL-3CH4CHSOICEBZ Image

Latest Discussions

Recently Viewed