ADUM1246
RECOMMENDED FOR NEW DESIGNSMicropower, Dual-Channel Digital Isolators, Default Low (1/1 Channel Directionality)
- Part Models
- 4
- 1ku List Price
- Starting From $2.06
Overview
- Ultralow power operation
- 3.3 V operation
- 5.6 µA per channel quiescent current, refresh enabled
- 0.3 µA per channel quiescent current, refresh disabled
- 148 µA/Mbps per channel typical dynamic current
- 2.5 V operation
- 3.1 µA per channel quiescent current, refresh enabled
- 0.1 µA per channel quiescent current, refresh disabled
- 116 µA/Mbps per channel typical dynamic current
- Small, 20-lead SSOP package and small 8-lead SOIC package
- Bidirectional communication
- Up to 2 Mbps data rate nonreturn to zero (NRZ)
- High temperature operation: 125°C
- High common-mode transient immunity: >25 kV/µs
- Safety and Regulatory Approvals
- R-8 [SOIC] package
- UL 1577
- VISO = 3000 V rms for 1 minute
- IEC/EN/CSA 62368-1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 565 V peak
- RS-20 [SSOP] package
- UL 1577
- VISO = 3750 V rms for 1 minute
- IEC/CSA 60950-1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 645 V peak
The ADuM1240 / ADuM1241 / ADuM1245 / ADuM1246 are micropower, dual-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. (Quad-channel products available). Combining high speed, complementary metal oxide semiconductor (CMOS) and monolithic air core transformer technologies, these isolation components provide outstanding performance characteristics superior to the alternatives, such as optocoupler devices.
The 20-lead SSOP version of the ADuM1240 / ADuM1241 / ADuM1245 / ADuM1246 allows control of the internal refresh functions. As shown in Figure 3, in standard operating mode, when ENx = 0 (internal refresh enabled), the current per channel is less than 10 μA.
When ENx = 1 (internal refresh disabled), the current per channel drops to less than 1 μA.
The ADuM1240 / ADuM1241 / ADuM1245 / ADuM1246 are packaged in either a 20-lead SSOP for 3.75 kV reinforced isolation or an 8-lead SOIC for 3 kV basic isolation. The devices meet regulatory requirements, such as UL and CSA standards.
In addition to the space saving package options, the ADuM1240 / ADuM1241 / ADuM1245 / ADuM1246 operate with supplies as low as 2.25 V. All models provide low, pulse width distortion at <8 ns. In addition, every model has an input glitch filter to protect against extraneous noise disturbances.
Product Highlights
- Outstanding Power Performance.
These 3 kV digital isolators operate with 2.5 V supplies. - Distortion and Noise Protection.
Low pulse width distortion (< 8 ns for A grade models) and an input glitch filter for extraneous noise disturbance protection.
Applications
- General-purpose, low power, multichannel isolation
- 1 MHz low power SPI
- 4 mA to 20 mA loop process control
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Safety and Regulatory Compliance 1
Video 1
Brochure 1
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM1246ARSZ | 20-Lead SSOP | ||
| ADUM1246ARSZ-RL7 | 20-Lead SSOP | ||
| ADUM1246ARZ | 8-Lead SOIC | ||
| ADUM1246ARZ-RL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM1246ARSZ | PRODUCTION | |
| ADUM1246ARSZ-RL7 | PRODUCTION | |
| ADUM1246ARZ | PRODUCTION | |
| ADUM1246ARZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.