ADUM1241
RECOMMENDED FOR NEW DESIGNSMicropower, Dual-Channel Digital Isolators, Default High (1/1 Channel Directionality)
- Part Models
- 4
- 1ku List Price
- Starting From $2.06
Overview
- Ultralow power operation
- 3.3 V operation
- 6 μA per channel quiescent current, refresh enabled
- 0.3 μA per channel quiescent current, refresh disabled
- 148 μA/Mbps per channel typical dynamic current
- 2.5 V operation
- 3 μA per channel quiescent current, refresh enabled
- 0.1 μA per channel quiescent current, refresh disabled
- 116 μA/Mbps per channel typical dynamic current
- 3.3 V operation
- Small, 8-lead SOIC package
- Bidirectional communication
- CSA Component Acceptance Notice #5A (pending)
- Up to 2 Mbps data rate (NRZ)
- High temperature operation: 125°C
- Quad-channel products available
- See datasheet for additional features
The ADUM1241 is a micropower, dual-channel digital isolator which has a default high and 1/1 directionality based on the Analog Devices, Inc., iCoupler® technology, (Quad-channel products available). Combining high speed CMOS and monolithic air core transformer technologies, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices, yet require the lowest power of any available isolation product.
Packaged in an 8-lead SOIC, this series of quad, 3 kV digital isolation devices operate with supplies as low as 2.5 V, offering the lowest available power consumption at a fraction of the power of comparable isolators at comparable data rates (up to 2 Mbps). In addition, all models provide low pulse width distortion (<8 ns for A grade) and an input glitch filter for extraneous noise disturbance protection.
All models operate with the supply voltage on either side ranging as low as 2.25 V, providing compatibility with lower voltage systems, as well as enabling voltage translation functionality across the isolation barrier. All products also have an output default logic state in the absence of the input power. When power is first applied, or is not yet applied to the input side, the ADuM1240 and ADuM1241 have a default high output and the ADuM1245 and ADuM1246 have a default low output.
Product Highlights
- Outstanding Power Performance. These 3 kV digital isolators operate with 2.5 V supplies.
- Distortion and Noise Protection. Low pulse width distortion (< 8 ns for A grade models) and an input glitch filter for extraneous noise disturbance protection.
iCoupler Technology. Patented Analog Devices technology combining high speed CMOS and monolithic air core transformer technologies.
Applications
- General-purpose, low power, multichannel isolation
- 1 MHz low power SPI
- 4 mA to 20 mA loop process control
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Safety and Regulatory Compliance 1
Video 2
Solutions Bulletin & Brochure 1
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM1241ARSZ | 20-Lead SSOP | ||
| ADUM1241ARSZ-RL7 | 20-Lead SSOP | ||
| ADUM1241ARZ | 8-Lead SOIC | ||
| ADUM1241ARZ-RL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM1241ARSZ | PRODUCTION | |
| ADUM1241ARSZ-RL7 | PRODUCTION | |
| ADUM1241ARZ | PRODUCTION | |
| ADUM1241ARZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.