ADUM1240

RECOMMENDED FOR NEW DESIGNS

Micropower, Dual-Channel Digital Isolators, Default High (2/0 Channel Directionality)

Viewing:

Overview

  • Ultralow power operation
    • 3.3 V operation
      • 5.6 µA per channel quiescent current, refresh enabled
      • 0.3 µA per channel quiescent current, refresh disabled
      • 148 µA/Mbps per channel typical dynamic current
    • 2.5 V operation
      • 3.1 µA per channel quiescent current, refresh enabled
      • 0.1 µA per channel quiescent current, refresh disabled
      • 116 µA/Mbps per channel typical dynamic current
  • Small, 20-lead SSOP package and small 8-lead SOIC package
  • Bidirectional communication
  • Up to 2 Mbps data rate nonreturn to zero (NRZ)
  • High temperature operation: 125°C
  • High common-mode transient immunity: >25 kV/µs
  • Safety and Regulatory Approvals
    • R-8 [SOIC] package
      • UL 1577
      • VISO = 3000 V rms for 1 minute
      • IEC/EN/CSA 62368-1
      • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 565 V peak
    • RS-20 [SSOP] package
      • UL 1577
      • VISO = 3750 V rms for 1 minute
      • IEC/CSA 60950-1
      • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 645 V peak
ADUM1240
Micropower, Dual-Channel Digital Isolators, Default High (2/0 Channel Directionality)
ADuM124x Functional Block Diagram ADuM1240/ADuM1245 Pin Configuration
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
Tools & Simulations

ADUM1240 IBIS Models 2


Evaluation Kits

eval board
EVAL-ADUM1241

ADuM124x Evaluation Board

Product Details

The EVAL-ADuM1241EBZ supports the ADuM1240ARSZ, ADuM1241ARSZ, ADuM1245ARSZ, and ADuM1246ARSZ, which are ultralow power, 2-channel iCoupler® isolators. The evaluation board provides a JEDEC standard 20-lead SSOP pad layout, support for signal distribution, loopback, and loads referenced to VDDx or GNDx, as well as optimal by pass capacitance. Signal sources can be wired onto the board as well as brought on to the board through edge-mounted SMA connectors (sold separately) or terminal blocks for power connections. The board includes 200mil header positions for compatibility with Tektronix active probes.

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

EVAL-ADUM1241
ADuM124x Evaluation Board

Latest Discussions

Recently Viewed