ADT7302
PRODUCTION±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- 13 - Bit Temperature-to-Digital Converter
- – 40°C to + 125°C Operating Temperature Range
- Max Temperature of 125°C
- ± 2°C Accuracy
- 0.03125°C Temperature Resolution
- Operating Current of 1 µA
- Power Dissipation of 0.631 mW at VDD = 3.3 V
- SPI - and DSP - Compatible Serial Interface Shutdown Mode
- Space-Saving SOT-23 and microSOIC Packages
- Compatible with AD7814
The ADT7302 is a complete temperature monitoring system available in SOT-23 and MSOP packages. It contains a bandgap temperature sensor and a 13-bit ADC to monitor and digitize the temperature reading to a resolution of +0.03125°C.
The ADT7302 has a flexible serial interface that allows easy interfacing to most microcontrollers. The interface is compatible with SPI™, QSPI and MICROWIRE™ protocol and is also compatible with DSPs. The part features a standby mode that is controlled via the serial interface.
The ADT7302’s wide supply voltage range, low supply current and SPI-compatible interface, make it ideal for a variety of applications, including personal computers, office equipment, automotive and domestic appliances.
Product Highlights
- On-chip temperature sensor that allows an accurate measurement of the ambient temperature. The measurable temperature range is −40°C to +125°C.
- Supply voltage of 2.7 V to 5.25 V.
- Space-saving 6-lead SOT-23 and 8-lead MSOP packages.
- Maximum temperature accuracy of ±2°C.
- 13-bit temperature reading to 0.03125°C resolution.
- Shutdown mode that reduces the power consumption to 4.88 μW with VDD = 3.3 V at 1 SPS.
- Compatible with AD7814.
Applications
- Medical equipment
- Automotive
Environmental controls
Oil Termperature
Hydraulic systems - Cellular phones
- Hard disk drives
- Personal computers
- Electronic test equipment
- Office equipment
- Domestic appliances
- Process control
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADT7302ARMZ | 8-Lead MSOP | ||
| ADT7302ARMZ-REEL7 | 8-Lead MSOP | ||
| ADT7302ARTZ-500RL7 | 6-Lead SOT-23 | ||
| ADT7302ARTZ-REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| ADT7302ARMZ | PRODUCTION | |
| ADT7302ARMZ-REEL7 | PRODUCTION | |
|
Dec 16, 2011 - 11_0301 ADT7301 and ADT7302 Datasheet Correction |
||
| ADT7302ARMZ | PRODUCTION | |
| ADT7302ARMZ-REEL7 | PRODUCTION | |
| ADT7302ARTZ-500RL7 | PRODUCTION | |
| ADT7302ARTZ-REEL7 | PRODUCTION | |
|
Sep 5, 2011 - 11_0084 ADT7301 and ADT7302 mask revision |
||
| ADT7302ARMZ | PRODUCTION | |
| ADT7302ARMZ-REEL7 | PRODUCTION | |
| ADT7302ARTZ-500RL7 | PRODUCTION | |
| ADT7302ARTZ-REEL7 | PRODUCTION | |
|
Dec 16, 2009 - 09_0252 ADT7301 and ADT7302 Metal Mask Edit and Datasheet Correction |
||
| ADT7302ARMZ | PRODUCTION | |
| ADT7302ARMZ-REEL7 | PRODUCTION | |
| ADT7302ARTZ-500RL7 | PRODUCTION | |
| ADT7302ARTZ-REEL7 | PRODUCTION | |
|
Oct 10, 2008 - 08_0058 Wafer Fab transfer from 6" C5 Analog Devices, Ireland to 8" C5 TSMC, Taiwan |
||
| ADT7302ARMZ | PRODUCTION | |
| ADT7302ARMZ-REEL7 | PRODUCTION | |
| ADT7302ARTZ-500RL7 | PRODUCTION | |
| ADT7302ARTZ-REEL7 | PRODUCTION | |
|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
| ADT7302ARTZ-500RL7 | PRODUCTION | |
| ADT7302ARTZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADT7302ARTZ-500RL7 | PRODUCTION | |
| ADT7302ARTZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADT7320 | LAST TIME BUY | ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor |