Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR1001

RECOMMENDED FOR NEW DESIGNS

Oven-Controlled, Buried Zener, Precision Voltage Reference

Viewing:

Overview

  • LTZ1000-class, ultrastable, 6.6 V, buried Zener reference
  • On-chip, thermally regulated, matched resistor-dividers
  • Precision 5 V output ±0.25% (RISET = 102 Ω, TJ = 70°C)
  • 5 V output noise (0.1 Hz to 10 Hz): 0.13 ppm p-p
  • Zener, thermal loop op amps, and buffer provided on chip
  • Input voltage range: 9 V to 36 V
  • Hermetic, surface-mount package, 20-terminal LCC
  • Ovenization ensures ultra-low temperature drift
ADR1001
Oven-Controlled, Buried Zener, Precision Voltage Reference
ADR1001 Chip Image ADR1001: Functional Block Diagram ADR1001 Pin Configuration
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
Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADR1001

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADR1001

Evaluation Board for the ADR1001 Ultrastable, Buried Zener, Voltage Reference in 20-Terminal LCC

Features and Benefits

  • Easy to Carry and Power Up "Pocket Calibrator" Style
  • Edge mounted SMA connector
  • Simple connection to test equipment and other circuits
  • RoHS compliant

Product Details

The ADR1001E-EBZ allows the evaluation of the ADR1001, an ultrastable 6.6 V shunt voltage reference with a resistor divider in a 20-terminal LCC package.

Isolated power means that the reference output is effectively floated, removing possible ground loops. The isolation is bridged only by a 1 MΩ resistor. Power can be supplied via a USB-C cable, or 5 V can be applied to VUSB, or power can be back driven onto the regulator outputs at VPRE or V+. The ultrastable 6.6 V output is divided down to a precision trimmed 5 V, which is routed to both banana jacks and an edge mounted SMA connector.

EVAL-ADR1001
Evaluation Board for the ADR1001 Ultrastable, Buried Zener, Voltage Reference in 20-Terminal LCC
EVAL-ADR1001 Evaluation Board EVAL-ADR1001 Evaluation Board - Top View EVAL-ADR1001 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed