AD8634

RECOMMENDED FOR NEW DESIGNS

High Temperature, Low Noise, RRO Dual Operational Amplifier

Viewing:

Overview

  • Extreme high temperature operation
    −40°C to +210°C, FLATPACK package
    −40°C to +175°C, SOIC package
  • Rail-to-rail output
  • Low power: 1.3 mA maximum
  • See data sheet for additional features
  • Download AD8634-KGD Data Sheet
  • Available As Known Good Die and fully guaranteed to data sheet specifications.

The AD8634 is a precision, 9.7 MHz bandwidth, dual amplifier that features rail-to-rail outputs. The AD8634 is guaranteed to operate from 3 V to 30 V (or from ±1.5 V to ±15 V) and at very high temperatures.

The AD8634 is well suited for applications that require both ac and dc precision performance. The combination of wide bandwidth, low noise, and precision makes the AD8634 useful in a wide variety of applications, including filters and interfacing with a variety of sensors.

This dual-channel op amp is offered in an 8-lead SOIC package with an operating temperature range of −40°C to +175°C. It is also available in an 8-lead ceramic flat package (FLATPACK) with an operating temperature range of −40°C to +210°C. Both packages are designed for robustness at extreme temperatures and are qualified for up to 1000 hours of operation at the maximum temperature rating.

The AD8634 is a member of a growing series of high temperature qualified products offered by Analog Devices, Inc. For a complete selection table of available high temperature products, see the high temperature product list and qualification data available at www.analog.com/hightemp.

APPLICATIONS

  • Down-hole drilling and instrumentation
  • Avionics
  • Heavy industrial
  • High temperature environments

AD8634
High Temperature, Low Noise, RRO Dual Operational Amplifier
AD8634-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8634

SPICE Model 1

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

eval board
EV-HT-200CDAQ1

200°C High Temperature Data Acquisition and Control System Reference Design

Features and Benefits

  • Complete high temperature data acquisition reference platform with all components and assembly materials rated to at least 200°C
  • 10 channels of high precision analog to digital conversion
    • (2) Direct channels, 400ksps max
    • (8) Multiplexed channels, 16ksps max (including temp sensor)
    • Multiple GPIO for external control and optional external triggering
  • Complete software package including
    • Optimized firmware with RTOS for multiple modes of data acquisition
    • PC Host software for control, viewing and logging data
    • Source code available for all software
  • Form factor compatible with downhole oil/gas exploration instrumentation
  • Kit includes analog and digital/power breakout boards for rapid evaluation
 

Product Details

EV-HT-200CDAQ1 builds on the CN0365 analog front end reference design from with the goal of providing a foundation for a high temperature, low power microcontroller-based data acquisition and control solution that meets the requirements for many downhole instrumentation and other high temperature applications. Based upon the AD7981 analog-to-digital SAR converter, this reference design demonstrates a full featured system with two high speed simultaneously sampled channels along with 8 additional multiplexed channels suitable for covering the acquisition requirements of a broad range of downhole tools (10 channels total). This analog front end is connected to the VORAGO Technologies VA10800 ARM® Cortex®-M0 based microcontroller via multiple SPI ports. Once acquired, the data can be processed locally or transmitted via a UART or optional RS485 communications interface. Other supporting components on the board, including memory, clock, power and passives are all rated for high temperature operation by their respective suppliers and verified to operate reliably at 200°C or higher. In addition to the hardware, open source firmware is supplied for the project using FreeRTOS with optimized drivers and data acqusition protocol with multiple modes of operation. Open source PC software included allows the users to connect to the board via UART to control acquisition modes, view data, log data and perform signal analysis. This platform is suitable for reference design, rapid prototyping (such as new sensor techniques) and lab testing of high temperature instrumentation systems.

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2
EV-HT-200CDAQ1
200°C High Temperature Data Acquisition and Control System Reference Design
EV-HT-200CDAQ1AALL-web EV-HT-200CDAQ1AANGLE-web EV-HT-200CDAQ1ABOTTOM-web EV-HT-200CDAQ1ATOP-web EV-HT-200CDAQ1BANGLE-web EV-HT-200CDAQ1BBOTTOM-web EV-HT-200CDAQ1BTOP-web EV-HT-200CDAQ1CANGLE-web EV-HT-200CDAQ1CBOTTOM-web EV-HT-200CDAQ1CTOP-web EV-HT-200CDAQ1DANGLE-web EV-HT-200CDAQ1DBOTTOM-web EV-HT-200CDAQ1DTOP-web

Reference Designs

High Temperature Data Acquisition System
CN0365 Circuits from the lab

16-Bit, 600 kSPS, Low Power Data Acquisition System for High Temperature Environments

Features and Benefits

  • 16-Bit, 600kSPS Data Acquisition System
  • System guaranteed at +175°C
  • Low Power
CN0365
16-Bit, 600 kSPS, Low Power Data Acquisition System for High Temperature Environments
High Temperature Data Acquisition System
EVAL-CN0365-PMDZ Evaluation Board
EVAL-CN0365-PMDZ Evaluation Board - Top View
EVAL-CN0365-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed