AD7918

PRODUCTION

8-Channel, 1 MSPS, 10-Bit ADC with Sequencer in 20-Lead TSSOP

Viewing:

Overview

  • Fast throughput rate: 1 MSPS
  • Specified for AVDD of 2.7 V to 5.25 V
  • Low Power:
    6.0 mW max at 1 MSPS with 3 V supply
    13.5 mW max at 1 MSPS with 5 V supply
  • Eight (single-ended) inputs with sequencer
  • Wide input bandwidth: AD7928, 70 dB min SINAD at 50 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface SPI®/QSPI™/MICROWIRE™/DSP compatible
AD7918
8-Channel, 1 MSPS, 10-Bit ADC with Sequencer in 20-Lead TSSOP
AD7908/AD7918/AD7928 Functional Block Diagram AD7908/AD7918/AD7928 Pin Configuration
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
Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 5
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
ADA4857-1 PRODUCTION Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Voltage References 6
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed