AD7417

PRODUCTION

10-Bit Digital Temperature Sensor and Four Channel ADC

Viewing:

Overview

  • 10-bit ADC with 15 μs and 30 μs conversion times
  • 4 single-ended analog input channels
  • On-chip temperature sensor: −40°C to +125°C
  • On-chip track-and-hold
  • Overtemperature indicator
  • Automatic power-down at the end of a conversion
  • Wide operating supply range: 2.7 V to 5.5 V
  • I2C-compatible serial interface
  • Selectable serial bus address allows connection of up to 8 AD7416/AD7417 devices to a single bus
AD7417
10-Bit Digital Temperature Sensor and Four Channel ADC
AD7417-fbl AD7417-pc
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
Evaluation Kits

EVAL-AD7416

AD7416 Evaluation Board

Product Details

The AD7416/7/8 evaluation board allows the AD7416 digital temperature sensor to be quickly and easily evaluated using a PC. Using the evaluation board and its accompanying software, the AD7416/AD7417/AD7418 evaluation board can be interfaced to a PC through its USB connection.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7416
AD7416 Evaluation Board

Latest Discussions

Recently Viewed