AD5750
PRODUCTIONIndustrial Current/Voltage Output Driver with Programmable Ranges
- Part Models
- 4
- 1ku List Price
- Starting From $3.57
Overview
- PEC error checking
- Asynchronous CLEAR function
- Flexible power-up condition to 0 V or tristate
- Flexible serial digital interface
- Power supply range
AVDD: +12 V (± 10%) to +24 V (± 10%)
AVSS: −12 V (± 10%) to −24 V (± 10%) - See datasheet for additional features
The AD5750 / AD5750-1 / AD5750-2 are single-channel, low cost, precision voltage/current output drivers with hardware- or software-programmable output ranges. The software ranges are configured via an SPI-/MICROWIRE™-compatible serial interface. The AD5750/AD5750-1/AD5750-2 target applications in PLC and industrial process control. The analog input to the AD5750/ AD5750-1/AD5750-2 is provided from a low voltage, single-supply digital-to-analog converter (DAC) and is internally conditioned to provide the desired output current/voltage range. Analog input ranges available are 0 V to 2.5 V (AD5750-1/AD5750-2) or 0 V to 4.096 V (AD5750).
The output current range is programmable across five current ranges: 4 mA to 20 mA, 0 mA to 20 mA or 0 mA to 24 mA, ±20 mA, and ±24 mA. An overrange of 2% is available on the unipolar current ranges.
Voltage output is provided from a separate pin that can be configured to provide 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V output ranges. An overrange of 20% is available on the voltage ranges.
Analog outputs are short-circuit and open-circuit protected and can drive capacitive loads of 1 μF and inductive loads of 0.1 H.
The device is specified to operate with a power supply range from ±12 V to ±24 V. Output loop compliance is 0 V to AVDD − 2.75 V.
The flexible serial interface is SPI and MICROWIRE compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications. The interface also features an optional PEC error checking feature using CRC-8 error checking, useful in industrial environments where data communication corruption can occur.
The device also includes a power-on reset function, ensuring that the device powers up in a known state (0 V or tristate), and an asynchronous CLEAR pin that sets the outputs to zero scale/midscale voltage output or the low end of the selected current range.
An HW SELECT pin is used to configure the part for hardware or software mode on power-up.
APPLICATIONS
- Process Control
- Actuator Control
- PLCs
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Technical Book 1
Circuit Note 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5750ACPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| AD5750ACPZ-REEL7 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| AD5750BCPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| AD5750BCPZ-REEL7 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 7, 2014 - 13_0192 AD5748/AD5750/AD5750-1/AD5750-2 Metal Edit and Reduced Package Type |
||
| AD5750ACPZ | PRODUCTION | |
| AD5750ACPZ-REEL7 | PRODUCTION | |
| AD5750BCPZ | PRODUCTION | |
| AD5750BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 1 | ||
| ADUM1400 | PRODUCTION | Quad-Channel Digital Isolator (4/0 Channel Directionality) |
| Digital to Analog Converters (DACs) 2 | ||
| AD5660 | PRODUCTION | Single, 16-Bit nanoDAC® with 5 ppm/°C On-Chip Reference |
| AD5060 | PRODUCTION | Full Accurate 3 V/5 V 16-Bit VOUT nanoDAC® Converter, Output Buffered, in a Sot 23 |
| Voltage References 3 | ||
| ADR392 | PRODUCTION | 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR364 | PRODUCTION | Low Power, Low Noise Voltage Reference with Sink/Source Capability, 4.096 VOUT |
| ADR434 | PRODUCTION | Low Noise XFET® Voltage References with Current Sink and Source Capability |