AD3532R

RECOMMENDED FOR NEW DESIGNS

16-Channel, 16-Bit Voltage Output DAC, On-Chip Reference, SPI

Viewing:

Overview

  • 16-bit resolution, ±3 LSB16 INL, ±1 LSB16 DNL
  • TUE: ±0.22% of FSR maximum
  • Offset error: ±1.5mV maximum
  • Gain error: ±0.26% of FSR maximum
  • Guaranteed sourcing current of 50mA
  • Ultra-low headroom: 25mV at 20mA load
  • 2.5V internal voltage reference, 5ppm/°C, typical
  • 62nV/√Hz noise spectral density (external reference)
  • 115nV/√Hz noise spectral density (internal reference)
  • Output voltage, current, and die temperature monitors
  • 50MHz SPI write and read
  • 2.7V to 5.5V power supply range
  • 1.2V or 1.8V compatible digital interface
  • Operating temperature range: −40°C to +125°C
  • Small package: 4mm × 4mm, 32-lead lead frame chip scale package (LFCSP)
AD3532R
16-Channel, 16-Bit Voltage Output DAC, On-Chip Reference, SPI
AD3532R_AD3536R Functional Block Diagram AD3532R Pin Configuration AD3532R Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • AD3532R

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD3532R

Evaluation Board for the AD3532R 16-Bit, 16-Channel, Voltage Output DAC

Features and Benefits

  • Full featured evaluation board for the AD3532R
  • Various link options
  • PC control when used in conjunction with the Analog Devices, Inc., SDP board

Product Details

This user guide details the operation of the EVAL-AD3532RARDZ for the AD3532R 16-bit, 16-channel, voltage output, digital-to-analog converter (DAC).

The EVAL-AD3532RARDZ allows users to quickly prototype the AD3532R circuits and reduce design time. The AD3532R operates from single 2.7V to 5.5V supply ranges. The AD3532R incorporates internal 2.5V references to give output voltages of 2.5V or 5V. The EVAL-AD3532RARDZ also incorporates an additional on-board voltage reference, the ADR4525.

The EVAL-AD3532RARDZ interfaces to the USB port of a PC via a system demonstration platform (SDP-K1) board. The Analysis |Control | Evaluation (ACE) software is available for download from the EVAL-AD3532RARDZ product page to use with the evaluation board to allow the user to program the AD3532R device. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-K1 board. When a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD3532RARDZ is compatible with Analog Devices, Inc., SDP-K1 board, which must be purchased separately.

For full details, see the AD3532R data sheet, which must be used in conjunction with this user guide when using the EVALAD3532RARDZ.

EVAL-AD3532R
Evaluation Board for the AD3532R 16-Bit, 16-Channel, Voltage Output DAC
EVAL-AD3532RARDZ Evaluation Board Angle View EVAL-AD3532RARDZ Evaluation Board Top View EVAL-AD3532RARDZ Evaluation Board Bottom View

Latest Discussions

No discussions on AD3532R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed