添加到信号链设计器

ADN4605:  X-Stream™ 4.25 Gbps 40 × 40 Digital Crosspoint Switch

产品详情

产品状态:推荐用于新设计

The ADN4605 is a 40 × 40 asynchronous, protocol agnostic, digital crosspoint switch, with 40 differential PECL/CML-compatible inputs and 40 differential programmable CML outputs.

The ADN4605 is optimized for NRZ signaling with data rates of up to 4.25 Gbps per port. Each port offers adjustable levels of input equalization, programmable output swing, and output preemphasis/deemphasis.

The ADN4605 nonblocking switch core implements a 40 × 40 crossbar and supports independent channel switching through serial and parallel control interfaces. The ADN4605 has low latency and very low channel-to-channel skew.

An I2C, SPI, or parallel interface is used to communicate with the device for control of connectivity and other features.

The ADN4605 is assembled in a 35 mm × 35 mm, 352 BGA package and operates over a temperature range of −40°C to +85°C.

Applications

  • Digital video (HDMI, DVI, DisplayPort, 3G/HD/SD-SDI)
  • Fiber optic network switching
  • High-speed serial backplane routing to OC-48 with FEC
  • XAUI, 4x Fibre Channel, Infiniband®, and GbE over backplane
  • Data storage networks

特点和优势

  • DC to 4.25 Gbps per port NRZ data rate
  • Adjustable receive equalization
       3 dB, 6 dB, or 12 dB boost
       Compensates over 40 inches of FR4 at 4.25 Gbps
  • Adjustable transmit preemphasis/deemphasis
       Programmable boost and output level
       Compensates over 40 inches of FR4 at 4.25 Gbps
  • Low Power
       105 mW per channel at 2.5 V (400 mV p-p differential output level swing)
  • Low jitter, typically <25 ps
  • Flexible 2.5 V to 3.3 V supply range
  • 40 × 40, fully differential, nonblocking array
       Double rank connection programming with dual maps
  • DC- or ac-coupled differential PECL/CML inputs
  • Differential CML outputs
  • Per-lane polarity inversion for routing ease
  • 50 Ω on-chip I/O termination with disable feature
  • Supports 8b10b, scrambled or uncoded NRZ data
  • Serial (I2C slave or SPI) control interface
  • Parallel control interface

Functional Block Diagram for ADN4605

文档

快讯名称 内容类型 文件类型
ADN4605:4.25 Gbps 40 × 40数字交叉开关 (Rev A, 11/2011) (pdf, 2307 kB) 产品数据手册 PDF
ADN4605: 4.25 Gbps 40 x 40 Digital Crosspoint Switch Data Sheet (Rev A, 11/2011) (pdf, 2307 kB) 产品数据手册 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADN4605 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADN4605ABPZ 产品状态: 量产 BGA THERM ENH W/ HEATSINK 352 Tray, 24 $ 107.96 $ 89.97 Y  材料信息 通知我 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

ADN4605 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
ADN4605-EVALZ 产品状态: 量产 Evaluation Board $ 750.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭