AD8159: Quad 3.2G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis
The AD8159 is an asynchronous, protocol agnostic, quad-lane 2:1 switch with a total of 12 differential PECL/CML compatible inputs and 12 differential CML outputs. The operation of this product is ...More
AD8159: Quad 3.2G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis
Product Description
The AD8159 is an asynchronous, protocol agnostic, quad-lane 2:1 switch with a total of 12 differential PECL/CML compatible inputs and 12 differential CML outputs. The operation of this product is optimized for NRZ signaling with data rates up to 3.2 Gbps per lane. Each lane offers two levels of input equalization and four levels of output pre-emphasis.
The AD8159 consists of four multiplexers and four demultiplexers, one per lane. Each port is a 4-lane link, and each lane runs up to a 3.2 Gbps data rate independent of the other lanes. The lanes are switched independently using the four select pins, SEL[3:0]; each select pin controls one lane of the port. The AD8159 has low latency and very low lane-to-lane skew.
The main application of the AD8159 is to support redundancy on both the backplane side and the line interface side of a serial link. The device has Unicast and Bicast capability, so it is configurable to support either 1+1 or 1:1 redundancy.
The AD8159 supports reversing the output and input pins on one of its ports, which helps to connect two ASICs with opposite pinouts.
The AD8159 is also used for testing high speed serial links by duplicating incoming data and sending it to the destination port and to test equipment simultaneously.
快速链接
- 产品数据手册 Rev A, 04/2006, (pdf, 589 kB)
- (About Data Sheets)
- 无铅(Pb)数据
- 应用笔记
- 评估板和开发工具
Features
- Port level 2:1 mux/1:2 demux
- Each port consists of 4 lanes
- Each lane runs from dc to 3.2 Gbps, independent of the other lanes
- Compensates over 40 inches of FR4 at 3.2 Gbps through two levels of input equalization, or four levels of output pre-emphasis
- Accepts ac- or dc-coupled differential CML inputs
- Low deterministic jitter, typically 20 ps p-p
- Low random jitter, typically 1 ps RMS
- BER < 10-16
- On-chip termination
- Reversible inputs and outputs on one port
- Unicast or bicast on 1:2 demux function
- Port level loopback capability
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD8159
Quad 3.2G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis
其它用于______的图表 AD8159
Quad 3.2G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis
AD8159 Pin Configuration
Functional Block Diagram for AD8159
AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer
ADN8102 - X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer
| Part# | Type | Data Rate (Gbps) | Pos Supply | Supply Current (max) | Prop Delay (ps) | Input Swing (mV p-p) | Output Rise/Fall (ps) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8150 | 33 x 17 | 1.5 | +3.3V to +5V | 400 | 650 | 200-1000 | 100 | $79.95 |
| AD8151 | 33 x 17 | 3.2 | +3.3V to +5V | 425 | 650 | 200-1000 | 100 | $90.07 |
| AD8152 | 34 x 34 | 3.2 | +2.5V to +3.3V | 800 | 660 | 50-1000 | 100 | $140.67 |
| AD8153 | 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 31 | 640 | 200-2000 | 85 | $5.52 |
| AD8156 | 4 x 4 | 6.25 | +3V to +3.6V | 120 | 1000 | 200-2000 | 75 | $13.11 |
| AD8158 | 4 x 2:1/1:2 Mux-deMux | 6.5 | +1.6V to +3.6V | 850 | 700 | 200-2000 | 62 | $19.18 |
| AD8159 | 4 x 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 320 | 600 | 200-2000 | 100 | $12.09 |
| ADN4600 | 8 x 8 | 4.25 | +1.7V to +3.6V | 565 | 1000 | 300-2000 | 75 | $24.95 |
| ADN8102 | 4 x 4 | 3.75 | +1.7V to +3.6V | 586 | 1000 | 300-2000 | 75 | $14.62 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8159 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8159-EVAL-AC | Prodn | EVALUATION BOARDS | - | TBD | - | 11/07/2008 | N | 联络ADI | 联络ADI |
| AD8159-EVAL-DC | Prodn | EVALUATION BOARDS | - | TBD | - | 11/07/2008 | N | 联络ADI | 联络ADI |
| AD8159ASVZ | Prodn | 100 ld TQFP-ED(w/ 6.5mm exposed pad) | 100 | Ind | $ 12.09 | 09/12/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close