添加到信号链设计器

ADA4302-4:  有源RF分路器

产品详情

ADA4302-4用作要求无损信号分离应用中的有源元件。典型应用包括多调谐器有线机顶盒、有线分路器模块、多调谐器电视和家庭网关。对于这些应用,传统解决方案采用分立无源分路器,后接独立的固定增益放大器。ADA4302-4是一种低成本替代解决方案,它将信号分路器元件和增益元件集成于单芯片中,从而得以简化设计、改善系统性能。

ADA4302-4提供四路差分输出。差分架构使得采用ADA4302-4设计的系统能够在整个有线电视频带内保持出色的线性。该器件也可以用于要求四路以下输出的应用。各路输出可以彼此独立配置。

特点和优势

  • 5 V单电源
  • 54 MHz 至865 MHz有线电视工作范围
  • 增益:每个输出通道4.6 dB
  • 噪声系数:4.4 dB
  • 输出通道间隔离:25 dB
  • 输入回波损耗:-16 dB
  • CSO:-73 dBc(135个频道,每个信号音15 dBmV)
  • CTB:-66 dBc(135个频道,每个信号音15 dBmV)
  • -3 dB带宽:1.3 GHz

ADA4302-4功能框图

文档

快讯名称 内容类型 文件类型
ADA4302-4: Active RF Splitter Data Sheet (Rev B, 09/2005) (pdf, 224 kB) 产品数据手册 PDF
AN-851: 一种WiMax双下变频IF采样接收机设计方案[中文版]  (pdf, 421 kB) 应用笔记 PDF
AN-851: A WiMax Double Downconversion IF Sampling Receiver Design  (pdf, 262 kB) 应用笔记 PDF
Advantiv™ Advanced TV Solutions Meeting Today's Digital Entertainment Challenges 技术资料 HTML
The World is Still Analog
(Test & Measurement World, 6/1/2006)
产品评述 HTML
RF 手册  (pdf, 988 kB)
RF IC 选型指南(12/2010)
概况 PDF
ADI公司在高级电视领域 概况 HTML
Video Amplifier Products (April 2007)  (pdf, 4117 kB) 概况 PDF
Active RF Splitter for Advanced TV and Set-Top Box Applications  (pdf, 1413 kB) 概况 PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
概况 PDF