ADXRS300

过期

±300°/sec Single Chip Yaw Rate Gyro with Signal Conditioning

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

  • Complete rate gyroscope on a single chip
  • Z-axis (yaw rate) response
  • High vibration rejection over wide frequency
  • 2000 g powered shock operation
  • Self-test on digital command
  • Temperature sensor output
  • Precision voltage reference output
  • Absolute rate output for precision
    applications
  • 5 V single-supply operation
  • Ultrasmall and light (<0.15 cc,
    <0.5 gram)

The ADXRS300 is a 300 deg/sec angular rate sensor (gyroscope) on a single chip, complete with all of the required electronics. The sensor is built using Analog Devices' proprietary iMEMS® surface micromachining process, the same proven technology that has enabled the company to ship over 100 million inertial sensors. Two polysilicon sensing structures each contain a dither frame which is electrostatically driven to resonance. A rotation about the z axis, normal to the plane of the chip, produces a Coriolis force which displaces the sensing structures perpendicular to the vibratory motion. This Coriolis motion is detected by a series of capacitive pickoff structures on the edges of the sensing structures. The resulting signal is amplified and demodulated to produce the rate signal output. The device is the only commercially available gyro to integrate a digitally controlled, full self-test feature that can be operated while the sensor is active. It includes a temperature sensor for easy-to-implement temperature coefficient calibration, as well as a precision voltage reference. It operates from 5V supply over the industrial temperature range of -40°C to +85°C and is available in a space-saving 32-pin Ball Grid Array surface-mount package measuring a mere 7mm x 7mm x 3mm.

Applications

  • Vehicle chassis rollover sensing
  • Inertial measurement units
  • Platform stabilization

ADXRS300
±300°/sec Single Chip Yaw Rate Gyro with Signal Conditioning
ADXRS300-fbl
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
ADXRS652 推荐用于新设计 ±250°/s偏航角速度陀螺仪
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

最新评论

近期浏览