content here.
content here.

ADIS16006:  Dual-Axis ±5g Accelerometer with SPI Interface

The ADIS16006 is a low cost, low power, complete dual-axis accelerometer with an integrated serial peripheral interface (SPI). An integrated temperature sensor is also available on the SPI interface. The ADIS16006 measures acceleration with a full-scale range of ±5 g (minimum). The ADIS16006 can measure both dynamic acceleration (vibration) and static acceleration (gravity).

The ...More

ADIS16006:  Dual-Axis ±5g Accelerometer with SPI Interface

Product Description

The ADIS16006 is a low cost, low power, complete dual-axis accelerometer with an integrated serial peripheral interface (SPI). An integrated temperature sensor is also available on the SPI interface. The ADIS16006 measures acceleration with a full-scale range of ±5 g (minimum). The ADIS16006 can measure both dynamic acceleration (vibration) and static acceleration (gravity).

The typical noise floor is 200 µg/√Hz, allowing signals below 1.9 mg (60 Hz bandwidth) to be resolved.

The bandwidth of the accelerometer is set with optional capacitors, CX and CY, at the XFILT pin and the YFILT pin. Digital output data for both axes is available via the serial interface.

An externally driven self-test pin (ST) allows the user to verify the accelerometer functionality.

The ADIS16006 is available in a 7.2 mm × 7.2 mm × 3.7 mm, 12-terminal LGA package.

Applications:
  • Industrial vibration/motion sensing
  • Platform stabilization
  • Dual-axis tilt sensing
  • Tracking, recording, analysis devices
  • Alarms and security devices
    • Dual-axis accelerometer
    • SPI digital output interface
    • Internal temperature sensor
    • Highly integrated; minimal external components
    • Bandwidth externally selectable
    • 1.9 mg resolution at 60 Hz
    • Externally controlled electrostatic self-test
    • 3.0 V to 5.25 V single-supply operation
    • Low power: <2mA
    • 3500 g shock survival
    • 7.2 mm × 7.2 mm × 3.6 mm package
    • # of Axes: 2
    • Range: +/- 5g
    • Sensitivity: 3.91 mg/LSB
    • Sensitivity Accuracy (%): ±6n/a
    • Output Type: SPI
    • Typical Bandwidth (kHz): 2.25kHz
    • Voltage Supply (V): 3 to 5.25
    • Supply Current : 1.4mA
    • Temp Range (°C): -40 to 125°C
    • Package: 7mm x 7mm LGA

    Functional Block Diagram for ADIS16006

    OF NOTE ...

    An Overview of the iSensor™ family of products is available.

    NI LabVIEW Driver for ADIS16006
    NOTE: This link is for the ADIS16003, but is a great starting point for the ADIS16006.

    Part# Product Description Output Type Typical Bandwidth (kHz) Sensing Axes Voltage Supply (V) Range Sensitivity Sensitivity Accuracy (%) Temp Range (°C) Supply Current Temp Sensor Package Price* (1000-4999)
    ADIS16003 Dual Axis ±1.7g Accelerometer with SPI Interface SPI 2.25 X, Y 3 to 5.25 +/- 1.7g 1.22 mg/LSB ±7 -40 to 125°C 1.4mA Yes 7mm x 7mm LGA $17.96
    ADIS16006 Dual Axis ±5g Accelerometer with SPI Interface SPI 2.25 X, Y 3 to 5.25 +/- 5g 3.91 mg/LSB ±6 -40 to 125°C 1.4mA Yes 7mm x 7mm LGA $17.96
    ADIS16201 Programmable Dual Axis Accelerometer/Inclinometer SPI 2.25 X, Y 3 to 3.6 +/- 1.7g 0.10 °/LSB ±1 -40 to 125 11mA Yes 9 mm x 9mm LGA $24.04
    ADIS16203 Programmable Single Axis 360° Inclinometer SPI 2.25 Z 3 to 3.6 +/- 180° 0.025 °/LSB - -40 to 125 11mA Yes 9 mm x 9mm LGA $24.04
    ADIS16209 High Accuracy (0.1°), Dual-Axis Digital Accelerometer/Inclinometer SPI 0.05 X, Y 3 to 3.6 +/- 90° or +/- 180° 0.025 °/LSB ±0.4 -40 to 125°C 14mA Yes 9 mm x 9mm LGA $34.81
    ADIS16240 Programmable Hi-G Digital Accelerometer, Impact Sensor SPI 1.6 X, Y, Z 2.4 to 3.6 +/- 18g 51.4 mg/LSB - -40 to 105°C - - - $26.58

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    价格、封装以及购买

    Help

    产品型号
    产品型号是指能够购买或者索取样片的某类产品的具体型号。

    产品状态
    产品状态指该产品当前的生存周期。它指下面四个阶段之一:
    • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
    • 生产:该产品型号目前已在生产,可以购买和索取样片。
    • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
    • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
    封装说明
    这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

    欲详细了解封装图和化学成份请访问:  封装网页

    引脚数
    引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

    温度范围
    这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
    • 民用温度范围:0 ºC~+70 ºC
    • 军用温度范围:-55ºC ~+125ºC
    • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
    • 汽车工作温度范围:-40 ℃~ +125 ℃
    报价
    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    无铅封装产品
    ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

    View PCN
    这是有关这款型号的产品变更通知(PCN)列表。点击链接以查看PCN详情。如需了解ADI PCN过程的更多信息,请访问我们的 PCN政策声明页面。

    *这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
    **样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。