添加到信号链设计器

ADXL193:  Single-Axis, High-g, iMEMS® Accelerometers

产品详情

The ADXL193 is a small (5 mm x 5 mm x 2 mm ceramic LCC package), low power (1.5 mA current at 5V), single axis high-g iMEMS® accelerometer designed to sense shock and vibration at g-ranges of ±120g or ±250g. Three models are available and include AD22282-A-R2 (±120g) and AD22283-B-R2 (±250g). These products are used in a variety of crash/impact detection applications which include automotive airbag crash detection systems as well as medical, industrial, and sports equipment.

Applications:

  • Crash or Impact Detection
  • Vibration Control and Monitoring
  • Shock Detection
  • 特点和优势

    • Complete acceleration measurement system on a single monolithic IC
    • Available ±120g or ±250g output full-scale ranges
    • Full differential sensor and circuitry for high rsistance to EMI/RFI
    • Environmentally robust packaging
    • Complete mechanical and electrical self-test on digital command
    • Output ratiometric to supply
    • Sensitive axes in the plane of the chip
    • High linearity (0.2% of full-scale)
    • Frequency response down to dc
    • Low noise
    • Low power consumption (1.5 mA)
    • 400 Hz, 2-pole Bessel filter

    Functional Block Diagram for ADXL193

    评估套件,原理图符号和PCB封装

    评估板和开发套件查看评估板和套件页面以了解文档和采购信息

    原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Sample样片申请及购买

    价格,封装及供货状态

    ADXL193 型号选项
    产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
    购买/样片
    AD22282-A 产品状态: 量产 8 ld LCC 8 商业 Reel, 3000 $ 0.00 $ 6.68 E  材料信息 查看PCN 订购
    AD22282-A-R2 产品状态: 量产 8 ld LCC 8 商业 Reel, 250 $ 7.62 $ 6.68 E  材料信息 查看PCN 订购
    AD22283-B 产品状态: 量产 8 ld LCC 8 商业 Reel, 3000 $ 0.00 $ 6.68 E  材料信息 查看PCN 订购
    AD22283-B-R2 产品状态: 量产 8 ld LCC 8 商业 Reel, 250 $ 7.62 $ 6.68 E  材料信息 查看PCN 订购
    AD22393Z-RL 产品状态: 量产 8 ld LCC 8 Reel, 3000 - $ 6.68 E  材料信息 通知我 订购 样片