ADIS16488/PCB Breakout Board

产品详情

ADIS16488/PCBZ是一款分线板,提供1个ADIS16488AMLZ和1个接口PCB,用以简化系统设计和评估早期的原型开发过程。ADIS16488AMLZ是一款完全校准的战术级MEMS IMU,所有数字通信通过串行外设接口(SPI)进行。它提供一个双排24引脚连接器接口以最大程度地缩小板空间,但不支持标准扁平电缆连接。接口PCB通过一个双排16引脚连接器与ADIS16488AMLZ相连,支持标准扁平电缆系统和手焊连接技术。接口PCB还提供两组安装孔:一组用于将ADIS16488AMLZ安装到接口PCB上,另一组用于将接口板安装到系统框架上。第一组孔与ADIS16488AMLZ的安装孔对齐,并且预攻螺纹以便使用M2x0.4mm机械螺丝。第二组孔位于接口PCB的各个转角,支持M2.5或4-40机械螺丝。

 

ADIS16488/PCB Breakout Board

Supporting Boards

提供意见反馈 X
content here.
content here.

提供意见反馈

关闭