AD8494/AD8495/AD8496/AD8497均为易于使用的J型和K型热电偶放大器。AD849x系列利用片上温度传感器执行冷结补偿。观看AD849x视频,了解更多信息。 |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8494/AD8495/AD8496/AD8497:集成冷结温度补偿的精密热电偶放大器 数据手册 (Rev A, 10/2010) (pdf, 2214 kB) | 产品数据手册 | |
| AD8494/AD8495/AD8496/AD8497: Precision Thermocouple Amplifiers with Cold Junction Compensation Data Sheet (Rev C, 06/2011) (pdf, 2214 kB) | 产品数据手册 | |
| AN-1087: 使用AD8494/AD8495/AD8496/AD8497时的热电偶线性化 (pdf, 0) | 应用笔记 | |
| AN-1087: Thermocouple Linearization When Using the AD8495/AD8496/AD8497 (PDF, 126 kB) | 应用笔记 | |
|
Two Ways to Measure Temperature Using Thermocouples Feature Simplicity, Accuracy, and Flexibility
(pdf)
(Analog Dialogue 44-10, October 2010) |
技术指南 | |
|
Design Techniques for reducing power consumption and harmful thermal events in industrial designs
This webcast will present: typical analog module configuration and show how to calculate the maximum ambient temperature that the system can tolerate, new technology to reduce the power dissipated in the module (regardless of what output load is connected), then look at the performance of these devices when the supply is run from a switching regulator rather than with a linear regulator. |
在线研讨会 | WEBCAST |
|
Two Ways to Measure Temperature Using Thermocouples Feature Simplicity, Accuracy, and Flexibility
(pdf)
(Analog Dialogue 44-10, October 2010) |
技术文章 | |
| 放大器 IC | 解决方案通报 | HTML |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD849x Thermocouple Nonlinearity Error Calculator | Design Calculators | HTML |
| AD8497 SPICE Macro-Model | SPICE 模型 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。