停产产品 — AD9774:  14位、32 MSPS TxDAC®数模转换器,内置4x插值滤波器

AD9774是一款单电源、过采样、14位数模转换器(DAC),专门针对要求具有出色动态范围的波形重构应用进行了优化。它采用先进的CMOS工艺制造,集成一个完整低失真14位DAC、一个4×数字插值滤波器和时钟乘法器。该两级4×数字插值滤波器可使模拟重构滤波器的复杂度降低六倍以上。将输入数据速率乘以系数4,同时将带内原始镜像抑制69 dB以上即可实现这一目的。片内时钟乘法器提供所有必要的时钟。以32 MSPS输入数据速率和128 MSPS DAC输出速率工作时,AD9774可以重构带宽高达13.5 MHz的满量程波形。

替代器件
查找这款产品的替代产品

Rochester Electronics是ADI公司唯一授权的停产产品代理商。请联系Rochester Electronics了解有关产品的具体库存信息



技术指标

Throughput Rate 32MSPS
# of DACs 1
Config/Programming Interf Par
Operating Temp Range -40 to +85
DAC Type Current Out
Power Dissipation (typ) 940mW
Product Description 14-Bit, 32 MSPS TxDAC® with 4x Interpolation Filter
Resolution 14bit
DAC Output Uni or Bip Uni
沪ICP备09046653号
产品评价 X
content here.
content here.

产品评价

关闭