正在加载选型表数据,请稍候...
|
Part#
Results: 15
| Mobile TV Standard | Product Description | Power Consumption (mW) | Size (mm²) | Package | |
|---|---|---|---|---|---|---|
| Sort | ||||||
|
Filter By Value
|
| |||||
| ADMTV201 | ISDB-T | Low Power Mobile TV Tuner for ISDB-T | 76 | 2.1 x 2.1 | 24-WLCSP | |
| ADMTV803 | CMMB, CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Tuner Multi-Standard DIgital TV | 92/94 (VHF/UHF) | 4 x 4 | 24-WLCSP | |
| ADMTV804 | CMMB/DTMB, DVB-H/DVB-T, ISDB-T, T-DMB/DAB | VHF/UHF Multi-Standard Digital TV Tuner with LDO | 92/94 (VHF/UHF) | 2.1 x 2.1 , 4 x 4 | - | |
| ADMTV102 | CMMB/DTMB, DVB-H/DVB-T | VHF/UHF RF Tuner | 200 | 5 x 5 | 32-QFN | |
| ADMTV202 | ISDB-T | 1seg RF Tuner | 75 | 2.1 x 2.1 | 23-WLCSP | |
| ADMTV300 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 70/78 (Band III/L-Band) | 5 x 5 | 32-QFN | |
| ADMTV315 | T-DMB/DAB | Band-III/L-band/FM Triple-band One-chip Receiver (SoC) | 90/100 (Band III/L-Band) | 7 x 7 | 144-FBGA | |
| ADMTV316 | T-DMB/DAB | Band-III/FM Dual-channel One-chip Receiver (SoC) | 180 (Dual Channel) | 9 x 9 | 192-FBGA | |
| ADMTV340 | CMMB | S-Band RF Tuner | 150 | 5 x 5 | 32-QFN | |
| ITD2010 | ISDB-T | 1&3seg Dual Band RF Tuner | 100 | 6 x 6 | 40-QFN | |
| ITD3010 | T-DMB/DAB | Band-III/FM RF Tuner | 100 | 6 x 6 | 40-QFN | |
| ITD3020 | T-DMB/DAB | Band-III/L-band/FM Triple-band RF Tuner | 100/160 (Band III/L-Band) | 6 x 6 | 40-QFN | |
| MTV211 | ISDB-T | 1seg One-chip Receiver (SiP) | 140 | 9 x 9 | 46-LGA | |
| MTV320 | S-DMB | Diversity S-DMB RF Tuner | 140 | 5 x 5 | 36-QFN | |
| MTV330 | S/T-DMB | T-DMB/S-DMB One-chip Tuner | 100/140 (T-DMB/S-DMB) | 6 x 6 | 48-QFN | |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.