| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD7416/AD7417/AD7418: 10-Bit Digital Temp Sensor (AD7416) and Four/Single-Channel ADCs Data Sheet (Rev I, 11/2010) (pdf, 325 kB) | 产品数据手册 | |
| AN-686: 实现I2C®复位 (pdf, 263 kB) | 应用笔记 | |
|
AN-588: AD7416/AD7417/AD7418 Power-On Reset Circuit
(pdf, 29 kB)
If a large number of decoupling capacitors are used on the VDD line, re-applying power before VDD has discharged to 0 V can cause the AD7416/AD7417/AD7418 to reset into an unknown. state. |
应用笔记 | |
|
ADT7301: Accurate, SPI-Compatible Temperature Sensor in SOT Package
(htm)
(analogZone September 1, 2003) |
产品评述 | HTM |
| Selection Guide: Temperature Sensors (pdf, 807 kB) | 概况 | |
| Brochure: Monitor and Control Solutions for Communications Systems | 概况 | HTML |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。