添加到信号链设计器

ADE7518:  单相电能计量IC,集成8052 MCU、RTC和LCD驱动器

产品详情

新的替代产品 新设计:
ADE7569 单相电能计量IC,集成8052 MCU、RTC和LCD驱动器

ADE75181 将ADI公司电能(ADE)计量IC模拟前端和固定功能DSP解决方案与增强型8052 MCU内核、RTC、LCD驱动器和所有外设集成为一体,提供一种带液晶显示屏的电表。

ADE测量内核包括有功、无功和视在功率计算以及电压和电流均方根值测量。这些信息可通过内置的电能标量直接用于计费目的。电能计量DSP包括许多电力线路监控功能(如SAG、峰值和零交越等),可简化电表设计。

微处理器功能包括单周期8052内核、带备用电源引脚的实时时钟、UART以及SPI或I2C®接口。ADE内核提供直接可用的信息,降低了对程序存储器大小的要求,使得能够轻松将复杂的设计集成到16 kB闪存中。

ADE7518还包括一个108段LCD驱动器。此驱动器产生的波形能够将LCD驱动至最高3.3V。 

1正在申请专利。

特点和优势

  • 专有模数转换器(ADC)和数字信号处理(DSP)提供高精度有功功率(WATT)、无功功率(VAR)和视在功率(VA)测量
  • 专有模数转换器(ADC)和数字信号处理(DSP)提供高精度有功功率(WATT)、无功功率(VAR)和视在功率(VA)测量
  • 25°C时,在1000:1的动态范围内有功功率误差小于0.1%
  • 单周期4MIPS 8052内核,带16 kB闪存
  • 宽电源电压范围:2.4 V至3.7 V
  • 调节输入与电池输入之间内置双极性开关
  • 超低功耗的省电模式(PSM)
  • 欲了解更多特性,请参考数据手册

功能框图ADE7518

文档

快讯名称 内容类型 文件类型
ADE7518: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver Data Sheet (Rev 0, 02/2009) (pdf, 1153 kB) 产品数据手册 PDF
UG-061: Evaluation Board User Guide for the ADE71xx/ADE75xx/ADE51xx/ADE55xx Family  (pdf, 1516 kB) 用户指导 PDF
All-Electronic Power and Energy Meters
(Analog Dialogue, Vol. 33, No. 2, February, 1999)
《模拟对话》杂志 HTML
Smart Metering Technology Promotes Energy Efficiency for a Greener World
Analog Dialogue, Volume 43 – January 2009
《模拟对话》杂志 HTML
Measuring Harmonic Energy with a Solid State Energy Meter  (pdf, 46 kB)
(Reprinted with permission from Metering International where it was first printed in Issue 3, 2003)
技术文章 PDF
IC Technology and Failure Mechanisms - Understanding Reliability Standards Can Raise Quality of Meters  (pdf, 903 kB)
by Etienne Moulin, Analog Devices, Inc. (Reprinted with permission of India's Power Magazine, PowerLine, where it first appeared in the June 2004 issue)
技术文章 PDF
RF Meets Power Lines: Designing Intelligent Smart Grid Systems that Promote Energy Efficiency
RF DesignLine, March 2010
技术文章 HTML
Smart Metering Technology Promotes Energy Efficiency for a Greener World
Analog Dialogue, Volume 43 – January 2009
技术文章 HTML
Energy Measurement Solutions  (pdf, 2002 kB) 概况 PDF
ADE Product Family Overview  (pdf, 1390 kB)
The portfolio includes single-phase products and polyphase products for stepper motor and LCD display meter designs, with five critical measurements available: watt, V rms, I rms, VA, and VAR.
概况 PDF
模拟IC计量电能敏感的世界 概况 HTML
What are the benefits of the ADE energy metering devices? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADE7518 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADE7518ASTZF16 产品状态: 停产 64 ld LQFP (10x10mm) 64 工业 Tray, 160 $ 0.00 $ 0.00 Y  材料信息 查看PCN/PDN 联络ADI
ADE7518ASTZF16-RL 产品状态: 停产 64 ld LQFP (10x10mm) 64 工业 Reel, 1500 - $ 0.00 Y  材料信息 查看PCN/PDN 联络ADI