ADUC7128:  Precision Analog Microcontroller ARM7TDMI® MCU with 12-Bit ADC and DDS DAC

The ADuC7128/ADuC7129 are fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating a high performance, multi-channel analog-to-digital converter (ADC), DDS with line driver, 16-/32-bit ...More

QuickStart™ Development Tools for MicroConverter® Products
Development tools and systems for ARM7TDMI and 8052 Precision based Precision Analog Microcontrollers.

ADUC7128:  Precision Analog Microcontroller ARM7TDMI® MCU with 12-Bit ADC and DDS DAC

Product Description

The ADuC7128/ADuC7129 are fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating a high performance, multi-channel analog-to-digital converter (ADC), DDS with line driver, 16-/32-bit MCU, and Flash/EE memory on a single chip.

The ADC consists of up to 14 single-ended inputs. The ADC can operate in single-ended or differential input modes. The ADC input voltage is 0 to VREF. Low drift band gap reference, temperature sensor, and voltage comparator complete the ADC peripheral set.

The ADuC7128/ADuC7129 integrate a differential line driver output. This line driver transmits a sine wave whose values are calculated by an on-chip DDS or a voltage output determined by the DACDAT MMR.

The devices operate from an on-chip oscillator and PLL, generating an internal high frequency clock of 41.78 MHz. This clock is routed through a programmable clock divider from which the MCU core clock operating frequency is generated.

The microcontroller core is an ARM7TDMI®, 16-/32-bit reduced instruction set computer (RISC), offering up to 41 MIPS peak performance. There are 126 kB of nonvolatile Flash/EE provided on-chip, as well as 8 kB of SRAM. The ARM7TDMI core views all memory and registers as a single linear array.

On-chip factory firmware supports in-circuit serial download via the UART serial interface port, and nonintrusive emulation is also supported via the JTAG interface. These features are incorporated into a low cost QuickStart™ development system supporting this MicroConverter® family.

The parts operate from 3.0 V to 3.6 V and are specified over an industrial temperature range of −40°C to +125°C. When operating at 41.78 MHz, the power dissipation is 135 mW. The line driver output, if enabled, consumes an additional 30 mW.

Features

Analog I/O

  • Multi-Channel, 12-bit, 1MSPS ADC
    Up to 14 analog-to-digital converter (ADC) channels
    Fully differential and single-ended modes
    0 to VREF Analog Input Range
  • 10-bit digital-to-analog converter (DAC)
    32-bit 21 MHz direct digital synthesis (DDS)
    Current-to-Voltage (I/V) Conversion
    Integrated second-order low-pass filter (LPF)
    DDS Input to DAC
    100 Ω line driver
  • On-Chip Voltage Reference
  • On-Chip Temperature Sensor (±3°C)
  • Voltage Comparator

Microcontroller

  • ARM7TDMI Core, 16/32-bit RISC architecture
  • JTAG Port supports code download and debug
  • External Watch crystal/ Clock Source
    41.78 MHz PLL with 8 way Programmable Divider
    Optional Trimmed On-Chip Oscillator

Memory

  • 126 kB Flash/EE memory, 8 kB SRAM
  • In-Circuit Download, JTAG based Debug
  • Software triggered in-circuit re-programmability

On-Chip Peripherals

  • 2 x UART, 2 x I2C® and SPI Serial I/O
  • Up to 40-pin GPIO port
  • 5 X General Purpose Timers
  • Wake-up and watchdog timers (WDT)
  • Power Supply Monitor
  • 16-bit PWM generator
  • Quadrature Encoder
  • Programmable logic array (PLA)

Power

  • Specified for 3V operation
  • Active Mode:
    11 mA (@ 5.22 MHz)
    45 mA (@ 41.78 MHz)

Packages and Temperature Range

  • 64-lead 9 mm × 9 mm LFCSP package, −40°C to 125°C
  • 64-lead LQFP, −40°C to +125°C
  • 80-lead LQFP, −40°C to +125°C

Tools

  • Low-Cost QuickStart Development System
  • Full Third-Party Support

Diagrams

ADuC7128 Diagram
Functional Block Diagram for ADuC7128

技术指标

MCU Core ARM7 TDMI
MCU Speed (MIPS) 40
Flash (kbytes) 0
SRAM (bytes) 8192Bytes
GPIO Pins 28
Resolution (Bits) 12bit
ADC Speed (KSPS) 1000kSPS
ADC # Channels 10

浏览其他的产品

Part# MCU Core MCU Speed (MIPS) Flash (kbytes) SRAM (bytes) External Memory Interface GPIO Pins Resolution (Bits) ADC Speed (KSPS) ADC # Channels Other 12 Bit DAC Outputs Temperature Range (°C) Smallest Package Price* (1000-4999)
ADUC7019 ARM7 TDMI 40 62 8192 - 14 12 1,000 5 - 3 -40 to 125 - $6.42
ADUC7020 ARM7 TDMI 40 62 8192 - 14 12 1,000 5 - 4 -40 to 105 40 CSP, 6x6mm $6.88
ADUC7021 ARM7 TDMI 40 62 8192 - 13 12 1,000 8 - 2 -40 to 85 40 CSP, 6x6mm $4.94
ADUC7022 ARM7 TDMI 40 62 8192 - 13 12 1,000 10 - - -40 to 85 40 CSP, 6x6mm $4.03
ADUC7024 ARM7 TDMI 40 62 8192 - 30 12 1,000 10 PWM 2 -40 to 105 64 CSP, 9x9mm $7.08
ADUC7025 ARM7 TDMI 40 62 8192 - 30 12 1,000 12 PWM - -40 to 105 64 CSP, 9x9mm $5.30
ADUC7026 ARM7 TDMI 40 62 8192 X 40 12 1,000 12 PWM 4 -40 to 125 80 QFP, 14x14mm $8.91
ADUC7027 ARM7 TDMI 40 62 8192 X 40 12 1,000 16 PWM - -40 to 125 80 QFP, 14x14mm $6.50
ADUC7028 ARM7 TDMI 40 62 8192 - 40 12 1,000 8 - 4 -40 to 125 - $6.01
ADUC7032-8L ARM7 TDMI 40 96 6144 - 9 16 8 2 - - -40 to 85 - $7.12
ADUC7033 ARM7 TDMI 40 96 6144 - 9 16 - - - - -40 to 85 - $6.72
ADUC7034 ARM7 TDMI 40 32 4096 - 9 16 8 2 - - -40 to 85 48 CSP, 7x7mm $6.37
ADUC7036 ARM7 TDMI 20 96 6144 - 9 16 8 2 - - - 48 CSP, 7x7mm $6.72
ADUC7060 ARM7 TDMI 10 32 4096 - 14 24 8 10 14 Bit DAC, PWM - -40 to 125 48 CSP, 7x7mm $4.70
ADUC7061 ARM7 TDMI 10 32 4096 - 8 24 8 10 14 Bit DAC, PWM - -40 to 125 32 CSP, 5x5mm $3.40
ADUC7128 ARM7 TDMI 40 126 8192 - 28 12 1,000 10 10 Bit DAC, PWM - - - $7.03
ADUC7129 ARM7 TDMI 40 126 8192 - - 12 1,000 12 - - -40 to 125 - $7.83
ADUC812 8052 (12-clk) 1.3 8 256 X 34 12 200 8 - 2 -40 to 125 56 CSP, 8x8mm $8.40
ADUC814 8052 (12-clk) 1.3 8 256 - 17 12 247 6 - 2 -40 to 125 28 TSSOP, 10x7mm $4.57
ADUC816 8052 (12-clk) 1.3 8 256 X 34 16 0.105 4 - 1 -40 to 85 56 CSP, 8x8mm $5.66
ADUC824 8052 (12-clk) 1 8 256 X 34 24 0.105 4 - 1 -40 to 85 56 CSP, 8x8mm $6.14
ADUC831 8052 (12-clk) 1.3 62 2304 X 34 12 247 8 PWM 2 -40 to 125 56 CSP, 8x8mm $8.87
ADUC832 8052 (12-clk) 1.3 62 2304 X 34 12 247 8 PWM 2 -40 to 125 56 CSP, 8x8mm $8.87
ADUC834 8052 (12-clk) 1 62 2304 X 34 24 0.105 4 PWM 1 -40 to 125 56 CSP, 8x8mm $12.47
ADUC836 8052 (12-clk) 1 62 2304 X 34 16 0.105 4 PWM 1 -40 to 125 56 CSP, 8x8mm $9.97
ADUC841 8052 (1-clk) 20 62 2304 X 34 12 400 8 PWM 2 -40 to 85 56 CSP, 8x8mm $6.64
ADUC842 8052 (1-clk) 16 62 2304 X 34 12 400 8 PWM 2 -40 to 85 56 CSP, 8x8mm $6.64
ADUC843 8052 (1-clk) 16 62 2304 X 34 12 400 8 PWM - -40 to 85 56 CSP, 8x8mm $5.21
ADUC845 8052 (1-clk) 12 62 2304 X 34 24 1.37 10 PWM 1 -40 to 125 56 CSP, 8x8mm $9.04
ADUC847 8052 (1-clk) 12 62 2304 X 34 24 1.37 10 PWM 1 -40 to 125 56 CSP, 8x8mm $5.92
ADUC848 8052 (1-clk) 12 62 2304 X 34 16 1.37 10 PWM 1 -40 to 125 56 CSP, 8x8mm $5.04

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

价格、封装以及购买

Help

产品型号
产品型号是指能够购买或者索取样片的某类产品的具体型号。

产品状态
产品状态指该产品当前的生存周期。它指下面四个阶段之一:
  • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
  • 生产:该产品型号目前已在生产,可以购买和索取样片。
  • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
  • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
封装说明
这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

欲详细了解封装图和化学成份请访问:  封装网页

引脚数
引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

温度范围
这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
  • 民用温度范围:0 ºC~+70 ºC
  • 军用温度范围:-55ºC ~+125ºC
  • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
  • 汽车工作温度范围:-40 ℃~ +125 ℃
报价
这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

无铅封装产品
ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。

浏览代理商名单