Добавить к Мастеру создания структурных схем

ADG1206:  Low Capacitance, 16 - Channel ±15 V/12 V iCMOS™ Multiplexer

Информация о продукте

Статус продукта:Производство

The ADG1206 and ADG1207 are monolithic iCMOS analog multiplexers comprising sixteen single channels and eight differential channels, respectively. The ADG1206 switches one of sixteen inputs to a common output as determined by the 4- bit binary address lines A0, A1,A2 and A3. The ADG1207 switches one of eight differential inputs to a common differential output as determined by the 3-bit binary address lines A0, A1 and A2. An EN input on both devices is used to enable or disable the device. When disabled, all channels are switched OFF.

The iCMOS (industrial-CMOS) modular manufacturing process combines high-voltage CMOS (complementary metaloxide semiconductor) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33-V operation in a footprint that no other generation of high-voltage parts has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages, while providing increased performance, dramatically lower power consumption, and reduced package size.

The ultralow capacitance and charge injection of these multiplexers make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth make the parts suitable for video signal switching. iCMOS construction ensures ultralow power dissipation, making the parts ideally suited for portable and battery powered instruments.

Applications
  • Audio and Video Routing
  • Automatic Test Equipment
  • Data Acquisition Systems
  • Battery-powered Systems
  • Sample-and-hold Systems
  • Communication Systems
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 2 pF Off Capacitance
    • <1 pC Charge Injection
    • 33 V Supply Range
    • 120 Ω on Resistance
    • Fully Specified at ±15 V/12 V
    • 3 V Logic Compatible Inputs
    • Rail-to-rail Operation
    • Break-before-make Switching Action
    • 28-lead TSSOP and 32 Lead 5 mm × 5 mm LFCSP Packages
    • Typical Power Consumption (< 0.03 μW)

    Functional Block Diagram for ADG1206

    Документация

    Наименование Тип контента Тип файлов
    ADG1206/ADG1207: Low Capacitance, 16- and 8-Channel ±15 V/+12 V iCMOS™ Multiplexers Data Sheet (Rev A, 03/2009) (pdf, 476 kB) Технические описания PDF
    AN-1024: How to Calculate the Settling Time and Sampling Rate of a Multiplexer  (pdf, 210 kB) Статьи по применению PDF
    AN-874: Operating the ADG12xx Series of Parts with 5 V Supplies and the Impact on Performance  (pdf, 206 kB) Статьи по применению PDF
    Switches and Multiplexers Product Selection Guide (5/2007)  (pdf, 458 kB) Product Selection Guide PDF
    Leading Inside Advertorials: A Whole New Value Equation for Industrial Designs  (pdf, 157 kB) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADG1206 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть