Добавить к Мастеру создания структурных схем

AD627:  Micropower, Single and Dual Supply R/R Instrumentation Amplifier

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
    AD8420 : (8-Lead MSOP) low-cost instrumentation amplifier with 80µA supply current and 2.7V to ±18V operation.

The AD627 is an integrated, micropower instrumentation amplifier that delivers rail-to-rail output swing on single and dual (+2.2 V to ±18 V) supplies. The AD627 provides excellent ac and dc specifications while operating at only 85 μA maximum.

The AD627 offers superior flexibility by allowing the user to set the gain of the device with a single external resistor while con-forming to the 8-lead industry-standard pinout configuration. With no external resistor, the AD627 is configured for a gain of 5. With an external resistor, it can be set to a gain of up to 1000.

A wide supply voltage range (+2.2 V to ±18 V) and micropower current consumption make the AD627 a perfect fit for a wide range of applications. Single-supply operation, low power consumption, and rail-to-rail output swing make the AD627 ideal for battery-powered applications. Its rail-to-rail output stage maximizes dynamic range when operating from low supply voltages. Dual-supply operation (±15 V) and low power consumption make the AD627 ideal for industrial applications, including 4 to 20 mA loop-powered systems.

The AD627 does not compromise performance, unlike other micropower instrumentation amplifiers. Low voltage offset, offset drift, gain error, and gain drift minimize errors in the system. The AD627 also minimizes errors over frequency by providing excellent CMRR over frequency. Because the CMRR remains high up to 200 Hz, line noise and line harmonics are rejected.

The AD627 provides superior performance, uses less circuit board area, and costs less than micropower discrete designs.

Applications

  • 4 to 20 mA loop-powered applications
  • Low power medical instrumentation—ECG, EEG
  • Transducer interfacing
  • Thermocouple amplifiers
  • Industrial process controls
  • Low power data acquisition
  • Portable battery-powered instruments

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Micropower, 85 μA maximum supply current
  • Wide power supply range (+2.2 V to ±18 V)
  • Easy to use
    Gain set with one external resistor
    Gain range 5 (no resistor) to 1000
  • Higher performance than discrete designs
  • Rail-to-rail output swing
  • High accuracy dc performance
    0.03% typical gain accuracy (G = +5) (AD627A)
    10 ppm/°C typical gain drift (G = +5)
    125 μV maximum input offset voltage (AD627B dual supply)
    200 μV maximum input offset voltage (AD627A dual supply)
  • 1 μV/°C maximum input offset voltage drift (AD627B)
    3 μV/°C maximum input offset voltage drift (AD627A)
  • Noise: 38 nV/√Hz RTI noise @ 1 kHz (G = +100)
  • Excellent ac specifications
    AD627A: 77 dB minimum CMRR (G = +5)
    AD627B: 83 dB minimum CMRR (G = +5)
    80 kHz bandwidth (G = +5)
    135 μs settling time to 0.01% (G = +5, 5 V step)

Pin Configuration Diagram for AD627

Подобная продукция

Looking for a wide-supply, micropower in amp with a smaller footprint and lower cost? Consider the AD8420.

Looking for a single-supply in amp with 40µA supply current and 1.8V operation? Consider the AD8235 (WLCSP) or the AD8236 8-lead MSOP.

Документация

Наименование Тип контента Тип файлов
AD627: Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier Data Sheet  (Rev D, 12/2007) (pdf, 1145 kB) Технические описания PDF
AN-671: Reducing RFI Rectification Errors in In-Amp Circuits  (pdf, 208 kB) Статьи по применению PDF
AN-589: Ways to Optimize the Performance of a Difference Amplifier  (pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers.
Статьи по применению PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Статьи по применению PDF
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems  (pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well.
Статьи по применению PDF
AN-244: A User's Guide to I.C. Instrumentation Amplifiers  (pdf, 522 kB) Статьи по применению PDF
UG-261: Evaluation Boards for the AD62x, AD822x and AD842x Series  (pdf, 604 kB) Руководства пользователей PDF
MS-2178: Discussion Between CareFusion and Analog Devices: Optimizing Performance and Lowering Power in an EEG Amplifer  (pdf, 147 kB) Технические статьи PDF
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Технические статьи DOC
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Технические статьи HTML
Piezoresistive Sensing ICs in Portable Infusion Pumps Технические статьи HTML
Oscillometric Blood Pressure Measurement Технические статьи HTML
Protecting Instrumentation Amplifiers  (pdf, 474 kB)
... All data acquisition board designs have to contend with ESD, EMI, and overvoltages. Can one solution protect the circuitry against all three hazards?
(First published in the April 2000 issue of Sensors Magazine)
Технические статьи PDF
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003)
Технические статьи HTML
The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers  (pdf, 582 kB) Технические статьи PDF
Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return  (pdf, 508 kB) Техническая документация PDF
Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
In-Amp Error Calculator
These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.
Design Calculators HTML
In-Amp Common Mode Calculator
These tools calculate the common mode gain for instrumentation amplifiers using gain, differential voltage, and various other input parameters. It calculates both the internal node voltages and the output voltage of the part. It also calculates the resistor needed for a particular gain or the resulting gain using a certain resistor.
Design Calculators HTML
AD627A SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD627ANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 3,23 $ 2,74 Y  Используемые материалы PCN Купить
AD627AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,49 $ 2,95 N  Используемые материалы Уведомить меня Купить
AD627AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,95 N  Используемые материалы Уведомить меня Купить
AD627AR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 2,95 N  Используемые материалы Уведомить меня Купить
AD627ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,08 $ 2,61 Y  Используемые материалы Уведомить меня Купить
AD627ARZ-R7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 2,61 Y  Используемые материалы Уведомить меня Купить
AD627ARZ-RL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,61 Y  Используемые материалы Уведомить меня Купить
AD627BNZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 4,52 $ 3,83 Y  Используемые материалы PCN Купить
AD627BR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 4,86 $ 4,13 N  Используемые материалы Уведомить меня Купить
AD627BR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 4,13 N  Используемые материалы Уведомить меня Купить
AD627BR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 4,13 N  Используемые материалы Уведомить меня Купить
AD627BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 4,30 $ 3,65 Y  Используемые материалы Уведомить меня Купить
AD627BRZ-R7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 3,65 Y  Используемые материалы Уведомить меня Купить
AD627BRZ-RL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 3,65 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

AD62x, AD822x, AD842x Series InAmp Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-INAMP-62RZ Статус: Prodn AD620/621/AD622/623/627/AD8223 SOIC Eval Board $ 40,23 Да -
EVAL-INAMP-ICF-RMZ Статус: Prodn AD8420/AD8237 MSOP Eval Board $ 34,58 Да -
EVAL-INAMP-82RMZ Статус: Prodn AD8220/8221/8226/8227/8228/8236/8421 MSOP Eval Board $ 34,49 Да -
EVAL-INAMP-82RZ Статус: Prodn AD8221/8226/8227/8228/8421 SOIC Eval Board $ 34,49 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть