Добавить в Мастер Структурных Схем

ADL5331:  1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADL5331 is a high performance, voltage-controlled variable gain amplifier/attenuator for use in applications with frequencies up to 1.2 GHz. The balanced structure of the signal path maximizes signal swing, eliminates common-mode noise and minimizes distortion while it also reduces the risk of spurious feed-forward at low gains and high frequencies caused by parasitic coupling.

The 50 Ω differential input system converts the applied differential voltage at INHI and INLO to a pair of differential currents with high linearity and good common-mode rejection. The signal currents are then applied to a proprietary voltage controlled attenuator providing precise definition of the overall gain under the control of the linear-in-dB interface. The GAIN pin accepts a voltage from 0 V at a minimum gain to 1.4 V at a full gain with a 40 mV/dB scaling factor over most of the range.

The output of the high accuracy wideband attenuator is applied to a differential transimpedance output stage. The output stage provides a differential output at OPHI and OPLO, which must be pulled up to the supply with RF chokes or a center-tapped balun.

The ADL5331 consumes 240 mA of current including the output pins and operates off a single supply ranging from 4.75 V to 5.25 V. A power-down function is provided by applying a logic low input on the ENBL pin. The current consumption in power-down mode is 250 μA.

The ADL5331 is fabricated on an Analog Devices, Inc., proprietary high performance, complementary bipolar IC process. The ADL5331 is available in a 24-lead (4 mm × 4 mm), Pb-free LFCSP_VQ package and is specified for operation from ambient temperatures of −40°C to +85°C. An evaluation board is also available.

Applications

  • Transmit and receive power control at RF and IF
  • CATV distribution
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Voltage-controlled amplifier/attenuator
    • Operating frequency: 1 MHz to 1.2 GHz
    • Optimized for controlling output power
    • High linearity: OIP3 47 dBm @ 100 MHz
    • Output noise floor: −149 dBm/Hz @ maximum gain
    • Input impedance: 50 Ω
    • Output impedance: 20 Ω
    • Wide gain-control range: 30 dB
    • Linear-in-dB gain control function: 40 mV/dB
    • Single-supply voltage: 4.75 V to 5.25 V

    Functional Block Diagram for ADL5331

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
    ADIsim Design/Simulation Tools HTML
    ADIsimPLL™- Version 3.60.10
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
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
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    ADL5331-EVALZ Статус: Prodn Evaluation Board $ 0,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.