Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8212 is a high common-mode voltage, current shunt monitor. It accurately amplifies a small differential input voltage in the presence of large common-mode voltages up to 65 V (>500 V with an external PNP transistor).

The AD8212 is ideal for current monitoring across a shunt resistor in applications controlling loads, such as motors and solenoids. The current output of the device is proportional to the input differential voltage. The user can select an external resistor to set the desired gain. The typical common-mode voltage range of the AD8212 is 7 V to 65 V.

Another feature of the AD8212 is high voltage operation, which is achieved by using an external high voltage breakdown PNP transistor. In this configuration, the common-mode range of the AD8212 is equal to the breakdown of the external PNP transistor. Therefore, operation at several hundred volts is easily achieved (see Figure 23 in the data sheet).

The AD8212 features a patented output base current compensation circuit for high voltage operation mode. This ensures that no base current is lost through the external transistor and excellent output accuracy is maintained regardless of common-mode voltage or temperature.

Applications

  • Current shunt measurement
  • Motor controls
  • DC-to-DC converters
  • Power supplies
  • Battery monitoring
  • Remote sensing
  • Data Sheet, Rev. A, 11/07

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Adjustable gain
    • High common-mode voltage range
      7 V to 65 V typical
      7 V to >500 V with external pass transistor
    • Current output
    • Integrated 5 V series regulator
    • 8-lead MSOP package
    • Operating temperature range of −40°C to +125°C

    Functional Block Diagram for AD8212

    Документация

    Наименование Тип контента Тип файлов
    AD8212: High Voltage Current Shunt Monitor Data Sheet (Rev B, 05/2009) (pdf, 381 kB) Технические описания PDF
    AN-669: Effectively Applying the AD628 Precision Gain Block  (pdf, 193 kB) Статьи по применению PDF
    CN-0218: 500 V Common-Mode Voltage Current Monitor  (pdf, 161 kB) Circuit Note PDF
    Auto-Zero Amplifiers  (doc, 75 kB)
    A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
    Технические статьи DOC
    High-performance Adder Uses Instrumentation Amplifiers
    Make an adder circuit using instrumentation amplifiers to increase input impedance.
    (EDN, 9/3/2009)
    Технические статьи HTML
    Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    Рекомендации по выбору продуктов и типовые проекты

    Разработаны. Протестированы. Готовы к интеграции.
    Узнать больше

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD8212 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть