ADL5350:  LF to 4 GHz High Linearity Y-Mixer

The ADL5350 is a high linearity, up-and-down converting mixer capable of operating over a broad input frequency range. It is well suited for demanding cellular base-station mixer designs that ...More

ADL5350:  LF to 4 GHz High Linearity Y-Mixer

Product Description

The ADL5350 is a high linearity, up-and-down converting mixer capable of operating over a broad input frequency range. It is well suited for demanding cellular base-station mixer designs that require high sensitivity and effective blocker immunity. Based on a GaAs pHEMT, single-ended mixer architecture, the ADL5350 provides excellent input linearity and low noise figure without the need for a high power level local oscillator (LO) drive.

In 850 MHz/900 MHz receive applications, the ADL5350 provides a typical conversion loss of only 6.8 dB. The integrated LO amplifier allows a low LO drive level, typically only 4 dBm for most applications. The input IP3 is typically greater than 25 dBm, with an input compression point of 19 dBm. The high input linearity of the ADL5350 makes the device an excellent mixer for communications systems that require high blocker immunity, such as GSM 850/900 and 800 MHz CDMA2000. At 2 GHz, a slightly greater supply current is required to obtain similar performance.

The single-ended broadband RF/IF port allows the device to be customized for a desired band of operation using simple external filter networks. The LO to RF isolation is based on the LO rejection of the RF port filter network. Greater isolation may be achieved by using higher order filter networks, as described in the Applications Information section of this data sheet.

The ADL5350 is fabricated on a GaAs pHEMT, high performance IC process. The ADL5350 is available in a 3 mm x 2 mm 8-lead LFCSP. It operates over a −40°C to +85°C temperature range. An evaluation board is also available.

Applications

  • Cellular base station
  • Point-to-point radio links
  • RF instrumentation
  • Data Sheet, Rev. 0, 2/08

    Features

    • Broadband radio frequency (RF), intermediate frequency (IF), and local oscillator (LO) ports
    • Conversion loss: 6.8 dB
    • Noise figure: 6.5 dB
    • High input IP3: 25 dBm
    • High input P1dB: 19 dBm
    • Low LO drive level
    • Single-ended design: no need for baluns
    • Single-supply operation: 3 V @ 19 mA
    • Miniature, 2 mm × 3 mm, 8-lead LFCSP
    • RoHS compliant

    Diagrams

    ADL5350 Diagram
    Functional Block Diagram for ADL5350

    Характеристики

    RF Frequency (MHZ) LF to 4000
    IF Frequency (MHz) LF to 4000
    LO Frequency (MHz) LF to 4000
    LO Drive (dBm) +4
    Conversion Gain (dB) 6.8
    IP3 (dBm) 25
    P1dB (dBm) 19
    Voltage Supply (V) +5V
    Supply Current (max) 19mA
    Package 8-Lead LFCSP

    Посмотреть другие компоненты

    Part# RF Frequency (MHZ) IF Frequency (MHz) LO Frequency (MHz) LO Drive (dBm) Conversion Gain (dB) IP3 (dBm) P1dB (dBm) NF (dB) Pos Supply Supply Current (max) Price* (1000-4999)
    AD831 400 200 400 0 0 24 10 14 +9V to +11V 100 $6.83
    AD8342 LF to 2400 LF to 2400 LF to 2400 0 3 24 8.5 12 +4.75V to +5.25V 97 $3.59
    AD8343 dc to 2500 dc to 2500 dc to 2500 -10 7 16.5 2.8 14 +4.5V to +5.5V 50 $3.67
    AD8344 400 to 1200 70 to 400 470 to 1600 0 4.5 24 8.5 10 +4.75V to +5.25V 84 $3.59
    ADL5350 LF to 4000 LF to 4000 LF to 4000 +4 6.8 25 19 6.5 +2.7V to +3.5V 19 $2.39
    ADL5390 20 to 2400 230 20 to 2400 - 3.5 25 13 21 +4.75V to +5.25V 130 $7.59
    ADL5391 dc to 2000 - - - 1 14 13.2 - +4.5V to +5.5V 135 $4.95

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Цены, корпуса, поставка

    Help

    Модель
    Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

    Статус
    Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
    • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
    • Производство: модель производится, доступна для покупки и заказа образцов.
    • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
    • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
    Описание корпуса
    Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

    Для более подробного описания корпуса и материалов - см.  Package Site

    Число выводов
    Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

    Температурный диапазон
    Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
    • Коммерческое исполнение: 0…70°С
    • Военное исполнение: от -55 до +125 градусов по Цельсию
    • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
    • Automotive: -40 to +125 °С
    Цена
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Без использования свинца
    ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

    *Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Просмотр списка дистрибьюторов и офисов продаж