Добавить к Мастеру создания структурных схем

ADUC843:  Precision Analog Microcontroller: 16MIPS 8052 Flash MCU + 8-Ch 12-Bit ADC

Информация о продукте

Статус продукта:Производство

The ADuC841/ADuC842/ADuC843 are complete smart transducer front ends, that integrates a high performance selfcalibrating multichannel ADC, a dual DAC, and an optimized single-cycle 20 MHz 8-bit MCU (8051 instruction set compatible) on a single chip.

The ADuC841 and ADuC842 are identical with the exception of the clock oscillator circuit; the ADuC841 is clocked directly from an external crystal up to 20 MHz whereas the ADuC842 uses a 32 kHz crystal with an on-chip PLL generating a programmable core clock up to 16.78 MHz.

The ADuC843 is identical to the ADuC842 except that the ADuC843 has no analog DAC outputs.

The microcontroller is an optimized 8052 core offering up to 20 MIPS peak performance. Three different memory options are available offering up to 62 kBytes of nonvolatile Flash/EE program memory. Four kBytes of nonvolatile Flash/EE data memory, 256 bytes RAM, and 2 kBytes of extended RAM are also integrated on-chip.

Applications

  • Optical networking—laser power control
  • Base station systems
  • Precision instrumentation, smart sensors
  • Transient capture systems
  • DAS and communications systems


ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 8-Channel, 400 kSPS, Self-Calibrating, 12-Bit ADC
  • Two Flexible PWM Outputs/16-Bit SD DACs
  • Single Cycle 16.7 MIPS 8052 Core
  • 62 K-Byte In-Circuit Re-Programmable Flash Program Memory
  • 4 K-Byte Read/Write Accessible Non-Volatile Flash Data Memory
  • 2 K-Byte SRAM (in addition to the 256-Bytes in the 8052 Core)
  • 32 kHz External Crystal and On-Chip Programmable PLL
  • Temperature Monitor
  • Precision Voltage Reference
    (20 ppm/°C), Serial Interface Ports
    (UART, I2C and SPI), Watchdog
    Timer, Time Interval Counter (TIC),
    Power Supply Monitor,
    Power-On-Reset, etc.
  • Embedded Download/Debug and
    Emulation Features

Functional Block Diagram for ADUC843

Документация

Наименование Тип контента Тип файлов
ADuC841/ADuC842/ADuC843: MicroConverter, 12- Bit ADCs and DACs with Embedded High Speed 62-kB Flash MCU Data Sheet  (Rev 0, 11/2003) (pdf, 903 kB) Технические описания PDF
AN-1139: Understanding the Parallel Programming Protocol  (pdf, 174 kB) Статьи по применению PDF
AN-1074: Understanding the Serial Download Protocol (Formerly uC004)  (pdf, 245 kB) Статьи по применению PDF
AN-759: Expanding the Number of DAC Outputs on the ADuC8xx and ADuC702x Families (uC012)  (pdf, 112 kB) Статьи по применению PDF
AN-709: RTD Interfacing and Linearization Using an ADuC8xx MicroConverter®  (pdf, 698 kB) Статьи по применению PDF
AN-660: XY-Matrix Keypad Interface to MicroConverter®  (pdf, 286 kB) Статьи по применению PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Статьи по применению PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Статьи по применению PDF
UC-009: Addressing 16MB of External Data Memory  (pdf, 173 kB) Статьи по применению PDF
UC-006: A 4-wire UART-to-PC Interface  (pdf, 0 kB) Статьи по применению PDF
Using Integrated Precision Analog Microcontrollers to Simplify Data Acquisition System Design
The ins and outs (the I/O) of using Analog Microcontrollers to manage data acquisition applications
Webcasts WEBCAST
ADuC842/ADuC843 Quick Reference Guide  (pdf, 98 kB) Руководства пользователей PDF
Integrated Route Taken to Pulse Oximetry
by Aude Richard and Brian Moss, Analog Devices, Inc. (EE Times, 12/6/2004)
Технические статьи HTML
Precision Analog Microcontrollers—ARM7® and 8051 Series  (pdf, 5834 kB) Обзор PDF
Precision Analog Microcontrollers ARM7® and 8051 Series  (pdf)
ADI's two families of precision analog Flash microcontrollers address the growing need for integration, design ease, programmability, and precision analog performance demanded by industrial, instrumentation, communications, and automotive applications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Development Tools Микросхемы, конфигурируемые программно HTML
ADuC843 Code Examples Примеры кода HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUC843 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADUC843BCP32Z-5 Статус: Prodn 56 ld LFCSP (8x8mm) 56 Ind Tray, 260 $ 6,75 $ 5,94 Y  Используемые материалы Уведомить меня Купить
ADUC843BCP62Z-5 Статус: Prodn 56 ld LFCSP (8x8mm) 56 Ind Tray, 260 $ 7,94 $ 6,99 Y  Используемые материалы Уведомить меня Купить
ADUC843BCPZ32-3 Статус: Prodn 56 ld LFCSP (8x8mm) 56 Ind Tray, 260 $ 6,75 $ 5,94 Y  Используемые материалы Уведомить меня Купить
ADUC843BCPZ62-3 Статус: Prodn 56 ld LFCSP (8x8mm) 56 Ind Tray, 260 $ 7,94 $ 6,99 Y  Используемые материалы Уведомить меня Купить
ADUC843BCPZ8-3 Статус: Prodn 56 ld LFCSP (8x8mm) 56 Ind Tray, 260 $ 5,92 $ 5,21 Y  Используемые материалы Уведомить меня Купить
ADUC843BCPZ8-5 Статус: Prodn 56 ld LFCSP (8x8mm) 56 Ind Tray, 260 $ 5,92 $ 5,21 Y  Используемые материалы Уведомить меня Купить
ADUC843BSZ62-3 Статус: Prodn 52 ld MQFP (13.90mm width) 52 Ind Tray, 96 $ 7,94 $ 6,99 Y  Используемые материалы PCN Купить Образцы
ADUC843BSZ62-5 Статус: Prodn 52 ld MQFP (13.90mm width) 52 Ind Tray, 96 $ 7,94 $ 6,99 Y  Используемые материалы PCN Купить Образцы
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADuC842 QuickStart and QuickStart Plus Development
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADUC842QSZ Статус: Prodn ADuC842 Quickstart development system $ 59,00 Да -
EVAL-ADUC842QSPZ Статус: Prodn ADuC842 Quickstart Plus development system $ 99,00 Да -
USB-EA-CONVZ Статус: Prodn USB-EA Emulator $ 75,00 Да -
EVAL-ADUC-CABLE1Z Статус: Prodn UART Serial downloader cable $ 15,18 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть