Информация о продукте

Статус продукта:Производство
Новые альтернативные решения: New designs consider AD8622 with much lower power and RRO.

The OP200 is the first monolithic dual operational amplifier to offer OP77 type precision performance. Available in the industry standard 8-lead pinout, the OP200 combines precision performance with the space and cost savings offered by a dual amplifier.

The OP200 features an extremely low input offset voltage of less than 75 μV with a drift below 0.5 μV/°C, guaranteed over the full military temperature range. Open-loop gain of the OP200 exceeds 5,000,000 into a 10 kΩ load; input bias current is under 2 nA; CMRR is over 120 dB; and PSRR is below 1.8 μV/V. On-chip Zener zap trimming is used to achieve the extremely low input offset voltage of the OP200 and eliminates the need for offset pulling.

Power consumption of the OP200 is low, with each amplifier drawing less than 725 μA of supply current. The total current drawn by the dual OP200 is less than one-half that of a single OP07, yet the OP200 offers significant improvements over this industry-standard op amp. The voltage noise density of the OP200, 11 nV/√Hz at 1 kHz, is half that of most competitive devices.

The OP200 is pin compatible with the OP221, LM158, MC1458/MC1558, and LT1013.

The OP200 is an ideal choice for applications requiring multiple precision op amps and where low power consumption is critical. For a quad precision op amp, see the OP400.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low input offset voltage: 75 μV maximum
  • Low offset voltage drift, over −55°C < TA < +125°C
    0.5 μV/°C maximum
  • Low supply current (per amplifier): 725 μA maximum
  • High open-loop gain: 5000 V/mV minimum
  • Low input bias current: 2 nA maximum
  • Low noise voltage density: 11 nV/√Hz at 1 kHz
  • Stable with large capacitive loads: 10 nF typical

OP200 Pin Configration Diagram

Документация

Наименование Тип контента Тип файлов
OP200: Dual Low Offset, Low Power Operational Amplifier Data Sheet  (Rev E, 09/2012) (pdf, 402 kB) Технические описания PDF
OP200: Military Data Sheet  (Rev D, 05/2003) (pdf) Технические описания PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Журнал Analog Dialogue HTML
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Информация по аэрокосмической области применения PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Информация по аэрокосмической области применения PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Информация по аэрокосмической области применения PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
OP200 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-8859301M2A Статус: Prodn LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $ 76,61 $ 72,80 N  Используемые материалы PCN Купить
5962-8859301MPA Статус: Prodn CERDIP GLASS SEAL 8 Mil Tube, 48 $ 22,03 $ 20,94 N  Используемые материалы PCN Купить
OP200AZ Статус: Prodn 8 ld CerDIP 8 Mil Tube, 48 $ 14,89 $ 14,14 N  Используемые материалы PCN Купить
OP200EZ Статус: Prodn 8 ld CerDIP 8 Ind Tube, 48 $ 8,98 $ 8,54 N  Используемые материалы PCN Купить
OP200GPZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 3,49 $ 3,15 Y  Используемые материалы PCN Купить
OP200GS Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 3,94 $ 3,56 N  Используемые материалы PCN Купить
OP200GSZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 3,49 $ 3,15 Y  Используемые материалы PCN Купить
OP200GSZ-REEL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 $ 0,00 $ 3,15 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть