Добавить в Мастер Структурных Схем

AD8630:  Zero Drift, Single-Supply, Rail-to-Rail Quad Op Amp

Информация о продукте

Статус продукта:Производство

This amplifier has ultralow offset, drift, and bias current. The AD8628/AD8629/AD8630 are wide bandwidth auto-zero amplifiers featuring rail-to-rail input and output swing and low noise. Operation is fully specified from 2.7 V to 5 V single supply (±1.35 V to ±2.5 V dual supply).

The AD8628/AD8629/AD8630 provide benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy and low noise. No external capacitor is required. In addition, the AD8628/ AD8629/AD8630 greatly reduce the digital switching noise found in most chopper-stabilized amplifiers.

With an offset voltage of only 1 μV, drift of less than 0.005 μV/°C, and noise of only 0.5 μV p-p (0 Hz to 10 Hz), the AD8628/ AD8629/AD8630 are suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many systems can take advantage of the rail-to-rail input and output swings provided by the AD8628/AD8629/AD8630 to reduce input biasing complexity and maximize SNR.

The AD8628/AD8629/AD8630 are specified for the extended industrial temperature range (−40°C to +125°C). The AD8628 is available in tiny 5-lead TSOT, 5-lead SOT-23, and 8-lead narrow SOIC plastic packages. The AD8629 is available in the standard 8-lead narrow SOIC and MSOP plastic packages. The AD8630 quad amplifier is available in 14-lead narrow SOIC and 14-lead TSSOP plastic packages. See the Ordering Guide for automotive grades.

Applications

  • Automotive sensors
  • Pressure and position sensors
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers
  • Precision current sensing
  • Photodiode amplifiers
  • Data Sheet, Rev. H, 4/2010

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Chinese data sheet available
    • Lowest auto-zero amplifier noise
    • Low offset voltage: 1 μV
    • Input offset drift: 0.002 μV/°C
    • Rail-to-rail input and output swing
    • 5 V single-supply operation
    • High gain, CMRR, and PSRR: 130 dB
    • Very low input bias current: 100 pA maximum
    • Low supply current: 1.0 mA
    • Overload recovery time: 50 μs
    • No external components required
    • Qualified for automotive applications

    Pin Configuration Diagram for AD8630

    Подобная продукция

    • AD8638 and AD8639: fully specified from 5 V to 16 V single supply (±2.5 V to ±8 V dual supply)
    • ADA4528-1 and ADA4528-2: available in single and dual versions offering lower offset and voltage noise, with higher bandwidth in a zero-drift precision Op Amp

    AEC-Q100 Qualified

    A version of this product is AEC-Q100 qualified. View the complete list of Operational Amplifiers and References qualified for Automotive applications.

    Документация

    Наименование Тип контента Тип файлов
    AD8628/AD8629/AD8630: Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier Data Sheet (Rev K, 08/2014) (pdf, 414 kB) Технические описания PDF
    AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density  (pdf, 182 kB) Статьи по применению PDF
    AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Статьи по применению PDF
    Op Amp Applications Handbook Руководства по проектированию HTML
    MT-055: Прецизионные ОУ со стабилизацией прерыванием (автоматической коррекцией нуля)  (pdf, 320 kB) Обучение PDF
    MT-052: Коэффициент шума операционного усилителя: не вводите себя в заблуждение  (pdf, 60 kB) Обучение PDF
    MT-050: Расчет полного выходного шума операционного усилителя для системы второго порядка  (pdf, 38 kB) Обучение PDF
    MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Обучение PDF
    MT-049: Расчет полного выходного шума операционного усилителя для однополюсной системы  (pdf, 40 kB) Обучение PDF
    MT-048: Взаимосвязь между характеристиками шума операционного усилителя: шум 1/f, среднеквадратический шум и эквивалентная шумовая полоса  (pdf, 81 kB) Обучение PDF
    MT-047: Шум операционного усилителя  (pdf, 72 kB) Обучение PDF
    WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
    This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions.
    Webcasts WEBCAST
    WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part II)
    This is the second part of a two-part series that explores the topic of signal noise in detail.
    Webcasts WEBCAST
    Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers Журнал Analog Dialogue HTML
    Demystifying Auto-Zero Amplifiers Журнал Analog Dialogue HTML
    Amplifiers for Signal Conditioning - Section 3  (PDF, 397 kB)
    By Walt Kester, James Bryant, Walt Jung
    Технические статьи PDF
    MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 589 kB) Технические статьи PDF
    Demystifying Auto-Zero Amplifiers Part 2
    by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
    Технические статьи HTML
    Demystifying Auto-Zero Amplifiers Part 1
    by Eric Nolan (Analog Dialogue, March 2000)
    Технические статьи HTML
    Zero-Drift Amplifiers  (pdf, 0) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    OpAmp Stability
    An applet for demonstrating stability effects in opamp buffers.
    Design Calculators HTML
    ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
    ADIsim Design/Simulation Tools HTML
    AD8630 SPICE Macro-Model Модели SPICE HTML
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
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    EVAL-OPAMP-4 Evaluation Board
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-PRAOPAMP-4RUZ Статус: Prodn QUAD 14-Lead TSSOP Evaluation Board $ 20,19 Да -
    EVAL-PRAOPAMP-4RZ Статус: Prodn QUAD R-14 lead SOIC Evaluation Board $ 20,19 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.