Добавить к Мастеру создания структурных схем

AD8604:  DigiTrim™ RRIO Quad Op Amp with Very Low Offset Voltage

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • AD8608 with improved accuracy, noise and speed in narrow 14-lead packages.

The AD8601, AD8602, and AD8604 are single, dual, and quad rail-to-rail, input and output, single-supply amplifiers featuring very low offset voltage and wide signal bandwidth. These amplifiers use a new, patented trimming technique that achieves superior performance without laser trimming. All are fully specified to operate on a 3 V to 5 V single supply.

The combination of low offsets, very low input bias currents, and high speed make these amplifiers useful in a wide variety of applications. Filters, integrators, diode amplifiers, shunt current sensors, and high impedance sensors all benefit from the combination of performance features. Audio and other ac applications benefit from the wide bandwidth and low distortion. For the most cost-sensitive applications, the D grades offer this ac performance with lower dc precision at a lower price point.

Applications for these amplifiers include audio amplification for portable devices, portable phone headsets, bar code scanners, portable instruments, cellular PA controls, and multipole filters.

The ability to swing rail-to-rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in single-supply systems.

The AD8601, AD8602, and AD8604 are specified over the extended industrial (−40°C to +125°C) temperature range. The AD8601, single, is available in a tiny, 5-lead SOT-23 package. The AD8602, dual, is available in 8-lead MSOP and 8-lead, narrow SOIC surface-mount packages. The AD8604, quad, is available in 14-lead TSSOP, 14-lead SOIC, and 16-lead QSOP packages.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low Offset Voltage: 500 µV Max
  • Single-Supply Operation: 2.7 V to 5.5 V
  • Low Supply Current: 750 µA/Amplifier
  • Wide Bandwidth: 8 MHz
  • Slew Rate: 5 V/µs
  • Low Distortion
  • No Phase Reversal
  • Low Input Currents
  • Unity Gain Stable

Pin Configuration Diagram for AD8604

Документация

Наименование Тип контента Тип файлов
AD8601/AD8602/AD8604: Precision CMOS Single Supply Rail-to-Rail Input/Output Wideband Operational Amplifers Data Sheet (Rev G, 01/2011) (pdf, 296 kB) Технические описания PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
DigiTrim™ Technology Техническая документация HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
AD8604 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8604ARQZ Статус: Prodn 16 ld QSOP 16 Ind Tube, 98 $ 1,21 $ 1,15 Y  Используемые материалы PCN Купить Образцы
AD8604ARQZ-R7 Статус: Prodn 16 ld QSOP 16 Ind Reel, 1000 - $ 1,15 Y  Используемые материалы PCN Купить
AD8604ARQZ-RL Статус: Prodn 16 ld QSOP 16 Ind Reel, 2500 - $ 1,15 Y  Используемые материалы PCN Купить
AD8604ARUZ Статус: Prodn 14 ld TSSOP 14 Ind Tube, 96 $ 1,21 $ 1,15 Y  Используемые материалы PCN Купить Образцы
AD8604ARUZ-REEL Статус: Prodn 14 ld TSSOP 14 Ind Reel, 2500 $ 0,00 $ 1,15 Y  Используемые материалы PCN Купить
AD8604ARZ Статус: Prodn 14 ld SOIC 14 Ind Tube, 56 $ 1,19 $ 1,13 Y  Используемые материалы PCN Купить Образцы
AD8604ARZ-REEL Статус: Prodn 14 ld SOIC 14 Ind Reel, 2500 $ 0,00 $ 1,13 Y  Используемые материалы PCN Купить
AD8604ARZ-REEL7 Статус: Prodn 14 ld SOIC 14 Ind Reel, 1000 $ 0,00 $ 1,13 Y  Используемые материалы PCN Купить
AD8604DRU Статус: Prodn 14 ld TSSOP 14 Ind Tube, 96 $ 1,11 $ 1,05 N  Используемые материалы PCN Купить
AD8604DRU-REEL Статус: Prodn 14 ld TSSOP 14 Ind Reel, 2500 $ 0,00 $ 1,05 N  Используемые материалы PCN Купить
AD8604DRUZ Статус: Prodn 14 ld TSSOP 14 Ind Tube, 96 $ 0,96 $ 0,90 Y  Используемые материалы PCN Купить
AD8604DRUZ-REEL Статус: Prodn 14 ld TSSOP 14 Ind Reel, 2500 $ 0,00 $ 0,90 Y  Используемые материалы PCN Купить
AD8604DRZ Статус: Prodn 14 ld SOIC 14 Ind Tube, 56 $ 0,96 $ 0,90 Y  Используемые материалы PCN Купить
AD8604DRZ-REEL Статус: Prodn 14 ld SOIC 14 Ind Reel, 2500 $ 0,00 $ 0,90 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть