Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • ADA4096-2 and ADA4096-4 dual and quad channel versions offering 30V supply capability, higher bandwidth, lower drift and input bias current, and Input Overvoltage Protection.

The OP196 family of CBCMOS operational amplifiers features micropower operation and rail-to-rail input and output ranges.

The extremely low power requirements and guaranteed operation from +3 V to +12 V make these amplifiers perfectly suited to monitor battery usage and to control battery charging. Their dynamic performance, including 26 nV/(root)Hz voltage noise density, recommends them for battery-powered audio applications. Capacitive loads to 200 pF are handled without oscillation.

The OP196/OP296/OP496 are specified over the HOT extended industrial (-40°C to +125°C) temperature range. +3 V operation is specified over the 0°C to +125°C temperature range. The single OP196 and the dual OP296 are available in 8-pin plastic DIP and SO-8 surface mount packages. The quad OP496 is available in 14-pin plastic DIP and narrow SO-14 surface mount packages. Check factory for availability of the OP296 and OP496 in the TSSOP package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Rail-to-Rail Input and Output Swing
  • Low Power: 60 µA/Amplifier
  • Gain Bandwidth Product: 450 kHz
  • Single-Supply Operation: 3 V to 12 V
  • Low Offset Voltage: 300 µV max
  • High Open-Loop Gain: 500 V/mV
  • Unity-Gain Stable
  • No Phase Reversal

Pin Configuration Diagram for OP196

Документация

Наименование Тип контента Тип файлов
OP196/OP296/OP496: Micropower, Rail-to-Rail Input and Output Operational Amplifiers Data Sheet (Rev E, 09/2011) (pdf, 287 kB) Технические описания PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-256: Accurately Testing Op Amp Settling Times  (pdf, 106 kB) Статьи по применению PDF
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Технические статьи HTML
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Журнал Analog Dialogue HTML
Very Low Voltage, Micropower Amplifiers (V, (S)< 3 V, I(SY) < 500 µA) Choosing and Using Them
(Analog Dialogue, Vol. 29, No. 3, 1995)
Журнал Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
What do I do with the "null pins" on the amplifier if I don't plan to use them? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
OP196 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть