Добавить к Мастеру создания структурных схем

ADA4001-2:  Low Noise, Low Input Bias Current, Rail-to-Rail Output, JFET Dual Op Amp

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADA4001-2 is a dual JFET amplifier that features low input bias current, low input voltage noise, low input current noise, and rail-to-rail output.

The combination of low offset, low noise, and very low input bias currents makes this amplifier especially suitable for high impedance sensor amplification and precise current measure-ments using shunts. The combination of dc precision, low noise, and fast settling time results in superior accuracy in medical instruments, electronic measurement, and automated test equipment. Unlike many competitive amplifiers, the ADA4001-2 maintains fast settling performance even with substantial capacitive loads. Unlike many older JFET amplifiers, the ADA4001-2 does not suffer from output phase reversal when input voltages exceed the maximum common-mode voltage range.

Fast slew rate and great stability with capacitive loads make the ADA4001-2 a perfect fit for high performance filters. Low input bias currents, low offset, and low noise result in a wide dynamic range of photodiode amplifier circuits. Low noise and low dis-tortion, high output current, and excellent speed make the ADA4001-2 a great choice for audio applications.

The ADA4001-2 is specified over the −40°C to +125°C extended industrial temperature range.

The ADA4001-2 is available in an 8-lead narrow SOIC package.

APPLICATIONS

  • Instrumentation
  • Medical Instruments
  • Multipole filters
  • Precision current measurement
  • Photodiode amplifiers
  • Sensors
  • Audio

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low TCVOS:
    ±5 μV/°C typical
  • Low input bias current:
    20 pA typical at VSY = ±15 V
  • Low noise
    - 7.7 nV/√Hz typical at
    f = 1 kHz
    - 1.2 μV rms at 20 Hz to 20 kHz
  • Low distortion: 0.00006%
  • No phase reversal
  • Rail-to-rail output
  • Unity-gain stable

Pin Configuration Diagram for ADA4001-2

Подобная продукция

  • Looking for similar performance with lower offset and drift? Consider the ADA4610-2.

Документация

Наименование Тип контента Тип файлов
ADA4001-2: Low Noise, Low Input Bias Current, Rail-to-Rail Output, JFET Dual Operational Amplifier Data Sheet (Rev C, 05/2013) (pdf, 129 kB) Технические описания PDF
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change  (pdf, 76 kB) Статьи по применению PDF
Sensor Signal Conditioning - Amplifiers for Signal Conditioning  (PDF) Руководства по проектированию PDF
Op Amp Applications Handbook Руководства по проектированию HTML
MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Обучение PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Обучение PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Обучение PDF
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions.
Webcasts WEBCAST
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part II)
This is the second part of a two-part series that explores the topic of signal noise in detail.
Webcasts WEBCAST
Webcast: Noise Optimization in Sensor Signal Conditioning Circuits, Part III
Expanding upon the material previously presented in "Optimizing Noise in the Sensor Signal Path" Parts I & II, this Webcast addresses some of the specific questions and areas of additional interest, raised by viewers.
Webcasts WEBCAST
MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 425 kB) Технические статьи PDF
Low Noise Amplifiers Обзор HTML
Settling Time FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADA4001 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADA4001-2 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть