Добавить к Мастеру создания структурных схем

ADM1178:  Hot Swap Controller and Digital Power Monitor with ALERTB Output

Информация о продукте

Статус продукта:Производство

The ADM1178 is an integrated hot swap controller and current sense amplifier that offers digital current and voltage monitoring via an on-chip 12-bit analog-to-digital converter (ADC), communicated through an I2C® interface.

An internal current sense amplifier measures voltage across the sense resistor in the power path via the VCC pin and the SENSE pin.

The ADM1178 limits the current through this resistor by control-ling the gate voltage (via the GATE pin) of an external N-channel FET in the power path. The voltage across the sense resistor (and therefore the inrush current) is kept below a preset maximum.

The ADM1178 protects the external FET by limiting the time that the maximum current runs through it. This current limit period is set by the value of the capacitor attached to the TIMER pin. Additionally, the device provides protection from overcurrent events that may occur after the hot swap event is complete. In case of a short-circuit event, the current in the sense resistor exceeds an overcurrent trip threshold, and the FET is switched off immediately by pulling down the GATE pin.

A 12-bit ADC can measure the current seen in the sense resistor, as well as the supply voltage on the VCC pin. An alert output can be set to trigger when the ADC current reading exceeds a programmed overcurrent limit threshold.

An industry-standard I2C interface allows a controller to read current and voltage data from the ADC. Measurements can be initiated by an I2C command. Alternatively, the ADC can run continuously, and the user can read the latest conversion data whenever it is required. Up to four unique I2C addresses can be created, depending on how the ADR pin is connected.

The ADM1178 is packaged in a 10-lead MSOP.

Applications

  • Power monitoring/power budgeting
  • Central office equipment
  • Telecommunication and data communication equipment
  • PCs/servers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Allows safe board insertion and removal from a live backplane
  • Controls supply voltages from 3.15 V to 16.5 V
  • Precision current sense amplifier
  • Precision voltage input
  • 12-bit ADC for current and voltage readback
  • Charge-pumped gate drive for external N-channel FET
  • Adjustable analog current limit with circuit breaker
  • Please see data sheet for additional features.

Functional Block Diagram for ADM1178

Документация

Наименование Тип контента Тип файлов
ADM1178: Hot Swap Controller and Digital Power Monitor with ALERTB Output Datasheet (Rev D, 06/2012) (pdf, 717 kB) Технические описания PDF
Webcast: Hot Swap Design, How to Get it Right
This webcast closely examines the components of a hot swap design and find out what's critical to getting it right.
Webcasts WEBCAST
ADM1175/ADM1176/ADM1177/ADM1178 Evaluation Kit  (pdf, 1279 kB) Руководства по отладочным наборам PDF
Dual Buck Controller Cuts Bill-of-material Costs by 15 Percent
(EE Times, 6/6/2006)
Обзоры продукции HTML
Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
Hot Swap And Power Monitoring Bulletin  (pdf, 3226 kB) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADM1175-78 & ADM1191-92 Evaluation Software
This version of software supports Windows XP, Windows Vista, and Windows 7 and is recommended for new installations. It requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the all supported I2C interfaces. This includes the USB-SDP-CABLEZ, USB-SMBUS-CABLEZ and USB-5PSMBUS-CABLEZ interfaces.
Evaluation Software HTML
ADMxxxx Common Run-Time
This run-time installer is shared between the SuperSequencer, ADM1175-92, and the Hot Swap and Power Monitor tools. Contains driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors.
Evaluation Software HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADM1178 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADM1178EBZ Статус: Prodn Evaluation Board $ 151,80 Да -
USB-SDP-CABLEZ Статус: Prodn USB to Serial I/O Interface. Required. Only one neeed for multiple eval kits. $ 89,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть