ADM1170: 1.6 V to 16.5 V Hot Swap Controller
The ADM1170 is a Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. This is achieved using a pass FET with a current control loop that monitors the input ...More
ADM1170: 1.6 V to 16.5 V Hot Swap Controller
Product Description
The ADM1170 is a Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. This is achieved using a pass FET with a current control loop that monitors the input current using a sense resistor. An internal charge pump is used to enhance the gate of the external high side N-channel FET. When an over current condition is detected the gate voltage of the FET is reduced to limit the current flowing through the sense resistor. The ADM1170 operates with a supply voltage ranging from 2.7V to 16.5V. Using separate SENSE pins from VCC the ADM1170 allows for the hotswap of supplies ranging down to 1.6V. During an overcurrent condition the timer cap determines the amount of time the FET will remain in this condition. The ON (ON/CLR) pin is the enable input for the device and also acts as a latched fault reset for the ADM1170-2 model. The SS pin is used to control the inrush current profile by ramping up the current sense limit at a rate set by the SS capacitor. This device is available in two options: the ADM1170-1 will automatic retry for over-current fault and the ADM1170-2 will latch-off for an over-current fault. The ADM1170 is packaged in an 8-lead TSOT package
Applications
Features
- Allows Safe Board Insertion and Removal from a Live Backplane
- Supply Voltage Range from 2.7 V to 16.5V
- Adjustable Analog Current Limit with Circuit Breaker
- Fast Response Limits Peak Fault Current Allows Safe Board
- Controls Supply Voltages from 1.6V to 16.5V
- Automatic Retry or Latch-Off On Current Fault
- Charge Pumped Gate Drive for External N-FET Switch
- True Soft Start Control of Initial Current Profile
- Undervoltage Lockout
- 8-pin TSOT Package
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADM1170
1.6 V to 16.5 V Hot Swap Controller
Другие диаграммы для ADM1170
1.6 V to 16.5 V Hot Swap Controller
Pin Configuration, 1AUJ Model
Pin Configuration, 2AUJ Model
Functional Block Diagram for ADM1170
| Part# | Operating Range(V) | UV & OV Detection | Digital V & I Readback | Other Inputs | Other Outputs | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADM1170 | 1.6 to 16.5 | ON pin (UV) | - | - | - | 8 ld TSOT | $2.13 |
| ADM1171 | 2.7 to 16.5 | ON pin (UV) | - | - | CS_OUT | 8 ld TSOT | $2.23 |
| ADM1172 | 2.7 to 16.5 | ON pin (UV) | - | PFI | PFO | 8 ld TSOT | $2.02 |
| ADM1175 | 3.15 to 16.5 | ON pin (UV), ONB pin (OV) | I2C Interface, w/ 4 Addreses | CONV Pin | - | 10-Lead MSOP | $2.53 |
| ADM1176 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 16 Addresses | - | - | 10-Lead MSOP | $2.53 |
| ADM1177 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 4 Addreses | - | - | 10-Lead MSOP | $2.53 |
| ADM1178 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 4 Addreses | - | ALERTB | 10-Lead MSOP | $2.73 |
| ADM4210 | 2.7 to 16.5 | ON pin (UV) | - | - | - | 6-ld TSOT | $3.02 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1170 Model Options
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1170-1AUJZ-RL7 | Prodn | 8 ld TSOT | 8 | Ind | $ 2,13 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM1170-2AUJZ-RL7 | Prodn | 8 ld TSOT | 8 | Ind | $ 2,13 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| EVAL-ADM1170EBZ | Prodn | EVALUATION BOARDS | - | TBD | $ 151,80 | 10/31/2008 | Y | Обратная связь | Add To Cart |
Help
- "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
- Производство: модель производится, доступна для покупки и заказа образцов.
- Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
- Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Для более подробного описания корпуса и материалов - см. Package Site
- Коммерческое исполнение: 0…70°С
- Военное исполнение: от -55 до +125 градусов по Цельсию
- Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
- Automotive: -40 to +125 °С
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close