The ADIS16240/PCBZ is a "breakout boad that provides (1) ADIS16240ABCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16240ABCZ is a fully-integrated, digital MEMS shock detector and recorder, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 12mm x 12mm laminate-based ball grid array (BGA) package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16240ABCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.
Купить© 1995 - Analog Devices, Inc. All Rights Reserved