Добавить к Мастеру создания структурных схем

ADT6501:  Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from +35°C to +115°C)

Информация о продукте

Статус продукта:Производство

The ADT6501/ADT6502/ADT6503/ADT6504 are trip point temperature switches available in a 5-lead SOT-23 package. Each part contains an internal band gap temperature sensor for local temperature sensing. When the temperature crosses the trip point setting, the logic output is activated. The ADT6501/ ADT6503 logic output is active low and open-drain. The ADT6502/ADT6504 logic output is active high and push-pull. The temperature is digitized to a resolution of 0.125°C (11-bit). The factory trip point settings are 10°C apart starting from −45°C to +15°C for the cold threshold models and from +35°C to +115°C for the hot threshold models.

These devices require no external components and typically consume 30 μA supply current. Hysteresis is pin-selectable at 2°C and 10°C. The temperature switch is specified to operate over the supply range of 2.7 V to 5.5 V.

The ADT6501 and ADT6502 are used for monitoring temperatures from +35°C to +115°C only. Therefore, the logic output pin becomes active when the temperature goes higher than the selected trip point temperature.

The ADT6503 and ADT6504 are used for monitoring temperatures from −45°C to +15°C only. Therefore, the logic output pin becomes active when the temperature goes lower than the selected trip point temperature.

Product Highlights

  1. Σ-Δ based temperature measurement gives high accuracy and noise immunity.
  2. Wide operating temperature range from −55°C to +125°C.
  3. ±0.5°C typical accuracy from −45°C to +115°C.
  4. Factory threshold settings from 35°C to 115°C in 10°C increments.
  5. Supply voltage is 2.7 V to 5.5 V.
  6. Supply current of 30 μA.
  7. Space-saving, 5-lead SOT-23 package.
  8. Pin-selectable temperature hysteresis of 2°C or 10°C.
  9. Temperature resolution of 0.125°C.

Applications

  • Medical equipment
  • Automotive
  • Cell phones
  • Hard disk drives
  • Personal computers
  • Electronic test equipment
  • Domestic appliances
  • Process controls
  • Data Sheet, Rev. A, 1/08

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • ±0.5°C (typical) threshold accuracy
    • Factory-set trip points from
      −45°C to +15°C in 10°C increments
      +35°C to +115°C in 10°C increments
    • No external components required
    • Maximum temperature of 125°C
    • Open-drain output (ADT6501/ADT6503)
    • Push-pull output (ADT6502/ADT6504)
    • Pin-selectable hysteresis of 2°C and 10°C
    • Supply current of 30 μA (typical)
    • Space-saving, 5-lead SOT-23 package

    Functional Block Diagram for ADT6501

    Подобная продукция

    Consider ADT6401 for Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switch in SOT-23.  New

    Документация

    Наименование Тип контента Тип файлов
    ADT6501/ADT6502/ADT6503/ADT6504: Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switches in SOT-23 Data Sheet (Rev B, 10/2012) (pdf, 358 kB) Технические описания PDF
    Selection Guide: Temperature Sensors  (pdf, 807 kB) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADT6501 Model Options
    Модели Корпуса Выводы Температурный
    диапазон
    Упаковка,
    количество
    Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    ADT6501SRJZP065RL7 Статус: Контакты 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,50 Y  Используемые материалы PCN Купить
    ADT6501SRJZP075RL7 Статус: Контакты 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,50 Y  Используемые материалы PCN Купить
    ADT6501SRJZP085-RL Статус: Prodn 5 ld SOT-23 5 Ind Reel, 10000 - $ 0,49 Y  Используемые материалы PCN Купить Образцы
    ADT6501SRJZP085RL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,49 Y  Используемые материалы PCN Купить Образцы
    ADT6501SRJZP095RL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,50 Y  Используемые материалы PCN Купить Образцы
    ADT6501SRJZP105-RL Статус: Prodn 5 ld SOT-23 5 Ind Reel, 10000 - $ 0,50 Y  Используемые материалы PCN Купить
    ADT6501SRJZP105RL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,50 Y  Используемые материалы PCN Купить
    ADT6501SRJZP115RL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,50 Y  Используемые материалы PCN Купить Образцы
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть