TMP37:  Low Voltage Temperature Sensor Vo=500

The TMP35/TMP36/TMP37 are low voltage, precision centi-grade temperature sensors. They provide a voltage output that is linearly proportional to the Celsius (centigrade) temperature. The TMP35/ ...More

TMP37:  Low Voltage Temperature Sensor Vo=500

Product Description

The TMP35/TMP36/TMP37 are low voltage, precision centi-grade temperature sensors. They provide a voltage output that is linearly proportional to the Celsius (centigrade) temperature. The TMP35/ TMP36/TMP37 do not require any external calibration to provide typical accuracies of ±1°C at +25°C and ±2°C over the −40°C to +125°C temperature range.

The low output impedance of the TMP35/TMP36/TMP37 and its linear output and precise calibration simplify interfacing to temperature control circuitry and ADCs. All three devices are intended for single-supply operation from 2.7 V to 5.5 V maxi-mum. The supply current runs well below 50 μA, providing very low self-heating—less than 0.1°C in still air. In addition, a shutdown function is provided to cut the supply current to less than 0.5 μA.

The TMP35 is functionally compatible with the LM35/LM45 and provides a 250 mV output at 25°C. The TMP35 reads temperatures from 10°C to 125°C. The TMP36 is specified from −40°C to +125°C, provides a 750 mV output at 25°C, and operates to 125°C from a single 2.7 V supply. The TMP36 is functionally compatible with the LM50. Both the TMP35 and TMP36 have an output scale factor of 10 mV/°C.

The TMP37 is intended for applications over the range of 5°C to 100°C and provides an output scale factor of 20 mV/°C. The TMP37 provides a 500 mV output at 25°C. Operation extends to 150°C with reduced accuracy for all devices when operating from a 5 V supply.

The TMP35/TMP36/TMP37 are available in low cost 3-lead TO-92, 8-lead SOIC_N, and 5-lead SOT-23 surface-mount packages.

Data Sheet, Rev. E, 8/08

Features

  • Low Voltage Operation (+2.7 V to +5.5 V)
  • Calibrated Directly in °C
  • 10 mV/°C Scale Factor (20 mV/°C on TMP37)
  • ±2 °C Accuracy Over Temperature (typ)
  • ±0.5 °C Linearity (typ)
  • Stable with Large Capacitive Loads
  • Specified -40 °C to +125 °C, Operation to +150 °C
  • Less than 50 µA Quiescent Current
  • Shutdown Current 0.5 µA max

Diagrams

TMP37 Diagram
Functional Block Diagram for TMP37

Характеристики

Output Type Analog
Sensor Output +20 mV/°C
Temp Res(°C/LSB) n/a
Supply Voltage Range +2.7V to +5.5V
Temp Range(s) +5 to +100

Посмотреть другие компоненты

Part# Sensor Output Max Deg C Error Over Tmp Supply Voltage Range Temp Range(s) Packages Price* (1000-4999) Product Description
AD590 +1 µA/°K 5.5 +4V to +30V -55 to +150 FP-2, SOIC-8, TO-52 $2.24 2-Terminal Temperature Transducer
AD597 +10 mV/°C 4 +Vs to -Vs = 30Vmax -55 to +125 10 lead TO-100, SOIC-8 $2.78 Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple
AD596 +10 mV/°C 4 +Vs to -Vs = 30Vmax -55 to +125 10 lead TO-100 $7.25 Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple
TMP17 +1 µA/°K 3.5 +4V to +30V -40 to +105 SOIC-8 $1.55 Low Cost, Current Output Temperature Transducer
AD594 +10 mV/°C 3.5 +4.5V to +5.5V -55 to +125 Cerdip-14, DIP-14, SBDIP-14 $6.88 I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples
TMP37 +20 mV/°C 3 +2.7V to +5.5V +5 to +100 SOIC-8, SOT23-5, TO-92 $0.45 Low Voltage Temperature Sensor, +5°C to +100°C
TMP36 +10 mV/°C 3 +2.7V to +5.5V -40 to +125 SOIC-8, SOT23-5, TO-92 $0.45 Low Voltage Temperature Sensor, -40°C to +125°C,
TMP35 +10 mV/°C 3 +2.7V to +5.5V +10 to +125 SOIC-8, SOT23-5, TO-92 $0.45 Low Voltage Temperature Sensor, 10°C to 125°C.
AD22103 +28 mV/°C 2.5 +2.7V to +3.6V 0 to +100 SOIC-8, TO-92 $1.40 Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning
AD22100 +22.5 mV/°C 2 +4V to +6.5V 0 to +100 SOIC-8, TO-92 $1.30 Voltage Output Temperature Sensor w/ Signal Conditioning
AC2626 +1 µA/°K 1.7 +4V to +30V -55 to +150 Stainless Steel Probe - AD590 Temperature Sensor Mounted in Stainless Steel Probe
AD595 +10 mV/°C 1 +4.5V to +5.5V -55 to +125 Cerdip-14, SBDIP-14 $6.88 I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples
AD592 +1 µA/°K 0.4 +4V to +30V -25 to +105 TO-92 $1.91 Current Output – Precision IC Temperature Transducer
Sorted by 25 Deg C Temperature Error (Descending) and Max Error Over Temp (Descending)

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.