ADM3053

PRODUCTION

Signal and Power Isolated CAN Transceiver with Integrated Isolated DC-to-DC Converter

Viewing:

Overview

  • 2.5 kV rms signal and power isolated CAN transceiver
  • isoPower integrated isolated dc-to-dc converter
  • 5 V operation on VCC
  • 5 V or 3.3 V operation on VIO
  • Complies with ISO 11898 standard
  • High speed data rates of up to 1 Mbps
  • Unpowered nodes do not disturb the bus
  • Connect 110 or more nodes on the bus
  • Slope control for reduced EMI
  • Thermal shutdown protection
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 2500 Vrms for 1 minute
    • IEC/EN/CSA 62368-1
    • IEC/CSA 61010-1
    • CQC GB4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 560 Vpeak
  • Industrial operating temperature range (−40°C to +85°C)
  • Available in wide-body, 20-lead SOIC package
ADM3053
Signal and Power Isolated CAN Transceiver with Integrated Isolated DC-to-DC Converter
ADM3053 Functional Block Diagram ADM3053-PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADM3055E PRODUCTION 5 kV rms, Signal and Power Isolated, CAN Transceiver for CAN FD
ADM3057E RECOMMENDED FOR NEW DESIGNS 3 kV rms, Signal and Power Isolated, CAN Transceiver for CAN FD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM3053

ADM3053 Evaluation Board

Features and Benefits

  • Signal and power isolated ADM3053 CAN transceiver with isoPower integrated isolated dc-to-dc converter
  • PCB layout optimized for low radiated emissions; passes EN55022 Class B (certification available)
  • Standard 4-layer PCB solution for radiated emissions
  • Screw terminal connectors for prototyping
    • Logic signals RXD and TXD
    • Power supply VCC and VIO
    • Bus signals CANH and CANL
    • PCB ground GND1 and GND2
  • SMA connectors for TXD and RXD
  • On-board LDO for 6 V to 9 V supply, providing 5 V on ADM3053 VCC pin
  • 5 V or 3.3 V operation on VIO
  • Test points for logic signals, power supplies, grounds, and
    bus signals
  • On-board 30 Ω + 30 Ω termination resistors to simulate full bus load (60 Ω)

Product Details

The EVAL-ADM3053EBZ allows for the simple evaluation of the ADM3053 signal and power isolated controller area network (CAN) transceivers. The evaluation board allows all of the input and output functions to be exercised without the need for external components.


The EVAL-ADM3053EBZ device employs Analog Devices, Inc., iCoupler® technology to combine a 2-channel isolator, a CAN transceiver, and an Analog Devices isoPower® dc-to-dc converter into a single small outline IC (SOIC) surface-mount package. An on-chip oscillator outputs a pair of square waveforms that drive an internal transformer to provide isolated power. The device is powered by a single 5 V supply, realizing a fully isolated CAN solution.


The ADM3053 contains isoPower technology that uses high frequency switching elements to transfer power through the transformer. For layout guidelines, see the AN-0971 Application Note.


For full details, see the ADM3053 data sheet, which must be used in conjunction with UG-234 when using the evaluation board.

eval board
EVAL-CM40X-EZLITE

The ADSP-CM40x EZ-Kit Lite evaluation hardware provides low-cost hardware solutions for evaluating the ADSP-CM40x mixed-signal control processor family.

Features and Benefits

ADSP-CM408F EZ-Lite
  • ADSP-CM408F mixed-signal control processor
  • 2 – 16-bit t ADCs with 8 inputs each
  • 10/100 Ethernet PHY
  • USB
  • 2 – CAN interfaces ADI ADM3053
  • RS-485 transceiver ADI ADM2682E
  • RS-232 transceiver ADI ADM3252E
  • 256K x 16–bit (4 Mb) SRAM
  • 2 Mb internal quad SPI flash
  • 40 character TWI display
  • Expansion Interface
ADSP-CM403F EZ-Lite
  • ADSP-CM403F mixed-signal control processors
  • 2 – 16-bit t ADCs with 12 inputs each
  • 2 – 12-bit DACs
  • CAN interface ADI ADM3053
  • RS-232 transceiver ADI ADM3252E
  • 256K x 16–bit (4 Mb) SRAM
  • 2 Mb internal quad SPI flash
  • 40 character TWI display
  • Expansion Interface

Product Details

The ADSP-CM40x mixed-signal control processor family is based on the ARM®Cortex®-M4 core and is designed for motor control and industrial applications. The ADSP-CM40x Evaluation Hardware provides a low cost hardware solution for evaluating the Analog Devices ADSP-CM40x mixed-signal control processor family, and consists of the ADSP-CM403F and ADSP-CM408F EZ-Boards™, J-LINK LITE ARM debug probe from Segger and optional probing boards .

 

The ADSP-CM403F EZ-KIT Lite and ADSP-CM408F EZ-KIT Lite include all hardware necessary to immediately begin evaluation.

 

The ADSP-CM403F EZ-Board and the ADSP-CM408F EZ-Board can also be purchased separately, if a debug probe is already available to the customer.

 

The ADSP-CM40x Board Design Database contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-CM40x EZ-Boards, and is available to download from the Products Download area on this page.

 

Two expansion connectors are available for connecting probing boards that extend the system’s evaluation capabilities:

  • Analog 120-Pin Probing Board - The board provides probing points for any analog signal of the 120-pin expansion interface connector.
  • PWM 180-Pin Probing Board - The board provides probing points for any PWM/digital signal of the 180-pin expansion interface connector.

 

The probing boards are available separately as daughter boards that plug onto the ADSP-CM403F or <adsp-cm408f<> EZ-Board™ evaluation systems. Another expansion connector is provided for connecting an Anybus® board and/or a memory/FPGA extender card. </adsp-cm408f<>


IAR Embedded Workbench is a complete high-performance C/C++ compiler and debugger toolchain that incorporates a compiler, an assembler, a linker and a debugger into one easy-to-use IDE. It is required for development and purchased directly from IAR Systems. Free evaluation versions are available for download.

 

The CM40x Enablement Software package provides C language programming environment and Application Programming Interface (API) supporting a quick and easy functional interface to the Analog’s ADSP-CM40x mixed-signal control processor family products. The API abstracts the low-level details of various peripherals (Controller Registers, DMA Engine and Interrupt Controller) into a simple, easy-to-use programming model. It comes in source form with various example programs to shorten your application’s time to market. Current and future versions of the software are available free of charge and always downloadable from here.

 

The software and documentation pack for the J-Link LITE ARM is available directly from Segger and requires entry of the serial number displayed on the back of the probe to activate it.

 

For applications that require use of the Ethernet or USB peripherals, the ADZS-CM40x family is supported by Micrium's uC/TCP-IP™ and uC/USB Device™ ARM M-Series solutions. Both of these items require use of uC/OS-III® RTOS and all must be purchased directly from Micrium.

The ADSP-CM40x mixed-signal control processor family is based on the ARM®Cortex®-M4 core and is designed for motor control and industrial applications. The ADSP-CM40x Evaluation Hardware ADSP-CM40x mixed-signal control processor family is based on the ARM®Cortex®-M4 core and is designed for motor control and industrial applications. The ADSP-CM40x Evaluation Hardware

Resources

Software

eval board
EVAL-2LCANRS485

EVAL-2LCANRS485 Evaluation Board

Features and Benefits

  • ADM3053 signal and power isolated CAN transceiver
  • ADM2582E signal and power isolated full/half duplex RS-485 transceiver
  • 2-layer PCB withlow radiated emissions,passes EN55032 Class A
  • Independent on-board LDO regulators for 6 V to 9 V supply, providing 5 V to the ADM3053 and ADM2582E supply pins
  • Screw terminal connectors include
    • A 6 V to 9 V external supply input to LDO regulators
    • Direct power supply to VCC pins (ADM2582E)
    • Direct power supply tothe VIO pins (ADM3053and ADM2582E)
    • TXD pin, RXD pin, RE_N pin, and DE pin signals
    • CAN fieldbus pins, CANH and CANH
    • RS-485 fieldbus pins, Y, Z, A, and B
  • Galvanically isolated CAN and RS-485 fieldbus ports

Product Details

Based on the Analog Devices, Inc., iCoupler® technology, the ADM3053 and the ADM2582E integrate logic side, signal isolation channels with an Analog Devices isoPower® dc-to-dc converter to provide regulated, isolated power. The EVAL-2LCANRS485EBZ evaluation board demonstrates best practices for layout on a 2-layer printed circuit board (PCB). This board has been tested according to EN 55032 and has passed Class A limits.

The EVAL-2LCANRS485EBZ, as shipped, is populated with the ADM3053 signal and power isolated transceiver for controller area network (CAN) and the ADM2582E signal and isolated transceiver for RS-485. The EVAL-2LCANRS485EBZ allows access to all of the input and output functions of both transceivers.

While the ADM3053 and the ADM2582E are not directly pin-compatible, the EVAL-2LCANRS485EBZ can be alternately populated with either two ADM3053 devices or two ADM2582E devices.

Full specifications on the ADM3053 and the ADM2582E can be found in the ADM3053 and the ADM2582E data sheets, available from Analog Devices, and must be consulted in conjunction with this user guide when using the EVAL-2LCANRS485EBZ.

eval board
ADRD3161-01Z

Motor Control Module with CANopen CiA 402

Features and Benefits

  • 9V to 70V DC supply
  • 10A max phase current (conservative)
  • Supported motor types: 3-phase brushless DC (BLDC) / permanent magnet synchronous motor (PMSM), 2-phase bipolar stepper, brushed DC
  • Supported encoder types: ABN (= ABZ, ABI, quadrature), Digital Hall
  • Isolated CAN bus communication, CANopen CiA 402
  • Option to solder a brake chopper resistor
  • Option to use an electromechanical brake (only in the BLDC configuration)
  • Embedded field-oriented control algorithm
  • Code free motion control
  • Real time feedback control

Product Details

The ADRD3161-01Z is a high‑performance field‑oriented control (FOC) motor‑driver module designed for a wide range of motion‑control applications. Built around the TMC9660 smart gate driver, the board supports multiple motor types, including stepper motors, BLDC/PMSM motors, and brushed DC motors, making it suitable for both precision motion systems and general‑purpose motor control. The platform additionally accommodates quadrature (ABN/ABZ/ABI) encoders and digital Hall sensors, enabling closed‑loop feedback and advanced control features when required.

Communication with the ADRD3161-01Z is achieved through CANopen CiA‑402, operating at a data rate of 500 kbaud. For development, tuning, and low‑level configuration, the underlying TMC9660 can also be accessed directly over UART, allowing developers to interact with the device using the TMCL‑IDE software environment.

APPLICATIONS

  • Automated Guided Vehicles (AGVs)
  • Autonomous Mobile Robots (AMRs)

SPECIFICATIONS

  • 9V to 70V DC supply
  • 10A maximum phase current (conservative)
  • Supported motor types: 3-phase BLDC/PMSM, 2-phase bipolar stepper, brushed DC
  • Supported encoder types: ABN (= ABZ, ABI, quadrature), digital hall
  • Isolated CAN bus communication, CANopen CiA 402
  • Option to solder a brake chopper resistor
  • Option to use an electromechanical brake (only in the BLDC configuration)

eval board
ADRD5161-01Z

BMS Module with CANopen CiA 419

Features and Benefits

  • High current power capability: 20A continuous discharge and 50 A surge (≈200 μs), dependent on battery pack specifications.
  • USB C PD input up to 20V, automatically negotiated via the MAX77958 controller for adapters providing ≥3A or ≥5A PDOs
  • Intelligent power path management with the LTC4421 prioritizing USB C input over battery power during charging for optimal efficiency.
  • 3-cell Li-ion/Li polymer battery support, with recommended configurations using Panasonic NCR18650GA cells
  • Expandable CAN interface with daisy chain headers (P8, P9) for multi module system integration.
  • Configurable output current levels based on PD adapter capabilities (20V/3A or 20V/5A).

Product Details

The ADRD5161-01Z is a compact, high performance power delivery and battery management module that integrates USB C power delivery (PD) negotiation, 3 cell Li ion/Li polymer battery support, and intelligent power path control. It delivers up to 20A continuous discharge and 50A surge current, while prioritizing USB C input power through its LTC4421 based architecture, ensuring efficient system operation during charging. The module additionally supports daisy chainable CAN connectivity and configurable charging/discharging parameters for compatibility with a wide range of battery packs.

This solution provides designers with a robust, ready to integrate energy subsystem suitable for mobile, portable, and robotic applications that require high power, flexible charging options, and reliable battery behavior. With USB C PD negotiation up to 20V, adaptable current capabilities, and support for recommended cells such as the Panasonic NCR18650GA, the ADRD5161-01Z minimizes design complexity while offering strong scalability and performance for modern embedded systems.

APPLICATIONS

  • Automated Guided Vehicles (AGVs)
  • Autonomous Mobile Robots (AMRs)
  • Portable Industrial Devices: 3 series Li ion/Li poly support and USB C PD (up to 20V) enable efficient charging and stable operation in compact battery powered tools
  • Light Electric Mobility Subsystems: Stable power path control ensures safe, predictable operation in small mobility and auxiliary power systems

SPECIFICATIONS

  • Power Output: 20A continuous, 50A surge (≈ 200μs)
  • USB‑C PD Input: Up to 20V via MAX77958 (supports ≥3A and ≥5A PDOs)
  • Power‑Path Control: LTC4421 prioritizes USB‑C over battery during charging
  • Battery Support: 3‑cell Li‑ion/Li‑poly; recommended NCR18650GA
  • Communication: CAN interface with P8/P9 daisy‑chain headers
  • Output Current: Configurable based on PD adapter (20V/3A or 20V/5A)

EVAL-EZLINX

ezLINX™ iCoupler® Isolated Interface Development Environment

Features and Benefits

  • Plug and play system evaluation
  • Easy evaluation of 8 isolated Physical layer communication standards
  • Open source hardware
  • Open source software
  • iCoupler® and isoPower® technology
  • ADSP-BF548 Blackfin Processor running uCLinux
  • Sample PC application
  • Sample embedded uCLinux application

Product Details

The ezLINX™ iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.

Resources

Software

eval board
ADRD4161-01Z

Robotics Perception Compute Carrier

Features and Benefits

Features:

  • Isolated 9V to 70 V DC input
  • Isolated power rails:
    • 12V at 3A
    • 5V at 5A
  • Standard Raspberry Pi 40-pin header
  • 14 pin and 16 pin IMU connectors (ADIS16xxx compatible)
  • Isolated CAN 2.0B interface
  • Serial-line CAN (slcan) adapter firmware available out of the box
  • 2 × SPDT relays, rated at 1A
  • On-board MAX32662 microcontroller for control and communication
  • SWD programming/debug via external debugger

Benefits:

  • Enables safe operation in industrial and automotive voltage environments through wide-input isolated power
  • Simplifies integration of high-performance inertial measurement units (IMUs) through standardized connectors
  • Provides an out-of-the-box controller area network (CAN) interface without requiring external adapters
  • Supports power-hungry peripherals and compute modules
  • Reduces system complexity by combining power, compute carrier, sensing, and communication on a single board

Product Details

The ADRD4161-01Z is a robotics perception embedded compute carrier board such as Raspberry Pi 5 and NVIDIA Jetson/Orin/AGX, using a Raspberry Pi-compatible 40-pin header. It provides isolated power supplies and multiple connectivity options, including IMU, CAN, UART, GPIOs, and relays. The board integrates an isolated DC‑DC power converter capable of accepting a wide 9V to 70V DC input, which is converted to:

  • 12V (up to 3A) system voltage
  • 5V (up to 5A) for the Raspberry Pi and USB peripherals

It supports plug-and-play interoperability with ADI ADIS16xxx series IMU modules through 14‑pin and 16‑pin IMU connectors. CAN connectivity is provided through an isolated CAN 2.0B controller, with slcan firmware preloaded on an onboard microcontroller.

Applications:

  • Embedded compute platforms and perception systems
  • CAN-based communication
  • IMU-based sensing and perception
  • Robotics and autonomous platforms using Raspberry Pi or Jetson class compute

Specifications:

  • Isolated 9V to 70V DC input
  • Isolated power supply provides 12V, 3A and 5V, 5A
  • Raspberry Pi 40-pin header
  • IMU connectors compatible with 14-pin and 16-pin ADIS16xxx IMU modules
  • Isolated CAN 2.0B controller, with slcan adapter firmware out of the box
  • 2x SPDT relays, 1A

EVAL-ADM3053
ADM3053 Evaluation Board
EVAL-ADM3053EBZ Image
EVAL-CM40X-EZLITE
The ADSP-CM40x EZ-Kit Lite evaluation hardware provides low-cost hardware solutions for evaluating the ADSP-CM40x mixed-signal control processor family.
ADZS-CM403F EZ-Board ADZS-CM408F EZ-Board Analog 120-Pin Probing Board PWM 180-Pin Probing Board
EVAL-2LCANRS485
EVAL-2LCANRS485 Evaluation Board
EVAL-2LCANRS485EBZ Evaluation Board EVAL-2LCANRS485EBZ Evaluation Board - Bottom View EVAL-2LCANRS485EBZ Evaluation Board - Top View
ADRD3161-01Z
Motor Control Module with CANopen CiA 402
ADRD3161 Angle Evaluation Board ADRD3161 Top Evaluation Board ADRD3161 Bottom Evaluation Board ADRD3161 Simplified Block Diagram ADRD3161 Encoder Cable Setup ADRD3161 CAN Cable Setup
ADRD5161-01Z
BMS Module with CANopen CiA 419
ADRD5161-01Z Angle Evaluation Board ADRD5161-01Z Top Evaluation Board ADRD5161-01Z Bottom Evaluation Board ADRD5161 Simplified Block Diagram ADRD5161 CAN Cable Setup
EVAL-EZLINX
ezLINX™ iCoupler® Isolated Interface Development Environment
ADRD4161-01Z
Robotics Perception Compute Carrier
ADRD4161-01Z Evaluation Board Angle View ADRD4161-01Z Evaluation Board Top View ADRD4161-01Z Evaluation Board Bottom View

Latest Discussions

Recently Viewed