| Наименование | Тип контента | Тип файлов |
|---|---|---|
| AD8044: Quad 150 MHz Rail-to-Rail Amplifier Data Sheet (Rev B, 08/2004) (pdf, 478 kB) | Технические описания | |
| AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB) | Статьи по применению | |
|
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. |
Статьи по применению | |
| AN-414: Low Cost, Low Power Devices for HDSL Applications (pdf, 41 kB) | Статьи по применению | |
|
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion. |
Статьи по применению | |
| MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps (pdf, 62 kB) | Обучение | |
| MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters (pdf, 69 kB) | Обучение | |
| MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps (pdf, 66 kB) | Обучение | |
| MT-056: High Speed Voltage Feedback Op Amps (pdf, 109 kB) | Обучение | |
| MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR (pdf, 104 kB) | Обучение | |
| MT-052: Op Amp Noise Figure: Don't Be Mislead (pdf, 60 kB) | Обучение | |
| MT-050: Op Amp Total Output Noise Calculations for Second-Order System (pdf, 38 kB) | Обучение | |
| MT-049: Op Amp Total Output Noise Calculations for Single-Pole System (pdf, 40 kB) | Обучение | |
| MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth (pdf, 81 kB) | Обучение | |
| MT-047: Op Amp Noise (pdf, 72 kB) | Обучение | |
| MT-033: Voltage Feedback Op Amp Gain and Bandwidth (pdf, 251 kB) | Обучение | |
| MT-032: Ideal Voltage Feedback (VFB) Op Amp (pdf, 65 kB) | Обучение | |
|
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools. |
Webcasts | WEBCAST |
| UG-111: Universal Evaluation Board for Quad, High Speed Op Amps Offered in 14-Lead SOIC Packages (pdf, 164 kB) | Руководства пользователей | |
| High Speed Amplifiers Selection Table (pdf, 77 kB) | Product Selection Guide | |
| RAQs index | Rarely Asked Questions | HTML |
| Словарь терминов | Глоссарий | HTML |
| Наименование | Тип контента | Тип файлов |
|---|---|---|
|
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength. |
Источники энергии и преобразование | HTML |
|
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data. |
Источники энергии и преобразование | HTML |
|
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit. |
ADIsim Design/Simulation Tools | HTML |
|
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers. |
Design Calculators | HTML |
| AD8044 SPICE Macro-Model | Модели SPICE | HTML |
Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.
Образцы / Покупка| Модели | Корпуса | Выводы | Температурный диапазон |
Упаковка, количество |
Цена*(100-499) | Цена*1000 шт. | Без использования свинца | PCN/PDN | Проверка наличия/ Покупка/Запрос образца |
|---|
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.