Информация о продукте

Статус продукта:Производство

The AD812 is a low power, single supply, dual video amplifier. Each of the amplifiers have 50 mA of output current and are optimized for driving one back terminated video load (150 Ω) each. Each amplifier is a current feedback amplifier and features gain flatness of 0.1 dB to 40 MHz while offering differential gain and phase error of 0.02% and 0.02°. This makes the AD812 ideal for professional video electronics such as cameras and video switchers.

The AD812 offers low power of 4.0 mA per amplifier max (VS = +5 V) and can run on a single +3 V power supply. The outputs of each amplifier swing to within one volt of either supply rail to easily accommodate video signals of 1 Vp-p. Also, at gains of +2 the AD812 can swing 3 V p-p on a single +5 V power supply. All this is offered in a small 8-pin plastic DIP or 8-pin SOIC package. These features make this dual amplifier ideal for portable and battery powered applications where size and power is critical.

The outstanding bandwidth of 145 MHz along with 1600 V/µs of slew rate make the AD812 useful in many general purpose high speed applications where a single +5 V or dual power supplies up to ±15 V are available. The AD812 is available in the industrial temperature range of -40°C to +85°C.

Lead free package option available (AD812ARZ, AD812ARZ-REEL, AD812ARZ-REEL7).

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Two Video Amplifiers in One 8-Lead
    SOIC Package
  • Optimized for Driving Cables in
    Video Systems
  • High Speed
    145 MHz Unity Gain Bandwidth (3 dB)
    1600 V/µs Slew Rate
  • Low Power
    Operates on Single +3 V Supply
    5.5 mA/Amplifier Max Power Supply Current
  • Excellent Video Specifications
    (RL = 150 Ω):Gain Flatness 0.1 dB to 40 MHz
    0.02% Differential Gain Error
    0.02° Differential Phase Error
  • Easy to Use
    50 mA Output Current
    Output Swing to 1 V of Rails
    (150 Ω Load)

Pin Configuration Diagram for AD812

Документация

Наименование Тип контента Тип файлов
AD812: Dual, Current Feedback Low Power Op Amp Data Sheet  (Rev B, 09/1998) (pdf, 372 kB) Технические описания PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-414: Low Cost, Low Power Devices for HDSL Applications  (pdf, 41 kB) Статьи по применению PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Обучение PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Обучение PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Обучение PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Обучение PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-128: Universal Evaluation Board for Dual High Speed Op Amps in SOIC Packages  (pdf, 208 kB) Руководства пользователей PDF
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
Журнал Analog Dialogue HTML
Current Feedback Amplifiers Журнал Analog Dialogue HTML
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
Журнал Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD812 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD812 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD812AR-EBZ Статус: Prodn 8-lead SOIC Evaluation Board $ 18,25 Да -
AD812ARZ Статус: Prodn SOIC 150 MIL $ 4,14 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть