Добавить к Мастеру создания структурных схем

AD8002:  Dual 600 MHz, 50 mW Current Feedback Amplifier

Информация о продукте

Статус продукта:Производство

The AD8002 is a dual, low power, high speed amplifier designed to operate on ±5 V supplies. The AD8002 features unique transimpedance linearization circuitry. This allows it to drive video loads with excellent differential gain and phase performance on only 50 mW of power per amplifier. The AD8002 is a current feedback amplifier and features gain flatness of 0.1 dB to 60 MHz while offering differential gain and phase error of 0.01% and 0.02°. This makes the AD8002 ideal for professional video electronics such as cameras and video switchers. Additionally, the AD8002's low distortion and fast settling make it ideal for buffer high speed A-to-D converters.

The AD8002 offers low power of 5.5 mA/amplifier max (VS = ±5 V) and can run on a single +12 V power supply, while being capable of delivering over 70 mA of load current. All this is offered in a small 8-pin DIP or 8-pin SOIC package. These features make this amplifier ideal for portable and battery powered applications where size and power is critical.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Excellent Video Specifications
    (RL = 150 Ω, G = +2)
    Gain Flatness 0.1 dB to 60 MHz
    0.01% Differential Gain Error
    0.02° Differential Phase Error
  • Low Power
    5.5 mA/Amp Max Power Supply Current
    (55 mW)
  • High Speed and Fast Settling
    600 MHz, –3 dB Bandwidth (G = +1)
    500 MHz, –3 dB Bandwidth (G = +2)
    1200 V/µs Slew Rate
    16 ns Settling Time to 0.1%
  • Low Distortion
    –65 dBc THD, fc = 5 MHz
    33 dBm Third Order Intercept, F1 = 10 MHz
    –66 dB SFDR, f = 5 MHz
    –60 dB Crosstalk, f = 5 MHz
  • High Output Drive
    Over 70 mA Output Current
    Drives Up to Eight Back-Terminated
    75 Ω Loads

Pin Configuration Diagram for AD8002

AD8002 Diagram
Pin Configuration Diagram for AD8002

Документация

Наименование Тип контента Тип файлов
AD8002: Dual 600 MHz, 50 mW Current Feedback Amplifier Data Sheet  (Rev D, 04/2001) (pdf, 372 kB) Технические описания PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Статьи по применению PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Обучение PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Обучение PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Обучение PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Обучение PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-129: Evaluation Board User Guide  (pdf, 208 kB)
Universal Evaluation Board for Dual High Speed Op Amps in MSOP Packages
Руководства пользователей PDF
UG-128: Universal Evaluation Board for Dual High Speed Op Amps in SOIC Packages  (pdf, 208 kB) Руководства пользователей PDF
Current Feedback Amplifiers Журнал Analog Dialogue HTML
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
Журнал Analog Dialogue HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8002 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8002 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8002AR-EBZ Статус: Prodn 8-Lead SOIC Bare Evaluation Board $ 18,25 Да -
AD8002ARZ Статус: Prodn 8-Lead SOIC $ 5,66 Да -
AD8002ARM-EBZ Статус: Prodn 8-Lead MSOP Bare Evaluation Board $ 18,25 Да -
AD8002ARMZ Статус: Prodn 8-Lead MSOP $ 4,96 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть