Добавить к Мастеру создания структурных схем

ADL5310:  120 dB RANGE (3 nA TO 3 mA) Dual Logarithmic Converter

Информация о продукте

Статус продукта:Производство

The ADL5310 is a low-cost dual logarithmic amplifier that converts input current over a wide dynamic range to a linear-in-dB output voltage. It is optimized for the determination of optical power in wide-ranging optical communication system applications including control circuitry for lasers, optical switches, attenuators, and amplifiers, as well as general system monitoring. The device is equivalent to a dual AD8305 with enhanced dynamic range (120 dB). While the ADL5310 contains two independent signal channels with individually-configurable transfer function constants (slope and intercept), internal bias circuitry is shared between channels for improved power consumption and channel matching. Dual converters in a single compact LFCSP package yield space-efficient solutions for measuring gain or attenuation across optical elements. Only a single supply is required, while optional dual supply operation offers added flexibility.

The ADL5310 employs an optimized translinear structure, which utilizes the accurate logarithmic relationship between a bipolar transistor's base-emitter voltage and collector current, with appropriate scaling by precision currents to compensate the inherent temperature dependence. Input and reference current pins sink current ranging from 3 nA to 3 mA (limited to ±60 dB between input and reference) into a fixed voltage defined by the VSUM potential, which is internally set to 500 mV but may be externally-grounded for dual-supply operation and additional applications requiring voltage inputs.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Optimized for fiber optic photodiode interfacing
  • Measures current over 6 decades
    Law conformance 0.3 dB from 3 nA to 3 mA
  • Single- or dual-supply operation (3 V to
    ±5.5 V total)
  • Nominal slope of 10 mV/dB (200 mV/decade)
  • Nominal intercept of 300 pA (set by external resistor)
    Optional adjustment of slope and intercept
  • Full log-ratio capabilities
  • Temperature stable
  • Rapid response time for a given current level
  • Miniature 24-lead chip scale package
    (LFCSP 4 mm × 4 mm)
  • Low power: <10 mA quiescent current

Functional Block Diagram for ADL5310

Документация

Наименование Тип контента Тип файлов
ADL5310: 120dB-range (3 nA - 3 mA) Dual Logarithmic Converter Data Sheet  (Rev A, 09/2004) (pdf, 668 kB) Технические описания PDF
AN-643: Closed-Loop Control Circuit Implementation of the ADuC832 MicroConverter®IC and the AD8305 Logarithmic Converter in a Digital Variable Optical Attenuator  (pdf, 395 kB) Статьи по применению PDF
CN-0057: Interfacing the ADL5317 High Side Current Mirror to a Translinear Logarithmic Amplifier in an Avalanche Photodiode Power Detector Application  (pdf, 107 kB) Circuit Note PDF
CN-0056: Interfacing the ADL5315 High Side Current Mirror to a Translinear Logarithmic Amplifier in a Photodiode Power Detector Application  (pdf, 107 kB) Circuit Note PDF
Log Amps and Directional Couplers Enable VSWR Detection
by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007)
Технические статьи HTML
Design a Logamp RF Pulse Detector  (pdf, 338 kB)
by Eamon Nash
(Microwaves & RF, January 1, 2000)
Технические статьи PDF
Logarithmic Processing Applied to Network Power Monitoring  (pdf, 593 kB)
by Eric Newman, Analog Devices, Inc.
Технические статьи PDF
Closed-Loop Control of Variable Optical Attenuators with Logarithmic Analog Processing
By Eric J. Newman and Matthew Pilotte, Analog Devices, Inc. (Analog Dialogue, Vol 37, December 2003)
Журнал Analog Dialogue HTML
Optical and High Speed Networking  (pdf, 2236 kB)
Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADL5310 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть