Добавить к Мастеру создания структурных схем

AD5273:  64-Position, One-Time-Programmable (OTP) Digital Potentiometer

Информация о продукте

Статус продукта:Производство

The AD5273 is a 64-position, one-time programmable (OTP) digital potentiometer4 that employs fuse link technology to achieve permanent program setting. This device performs the same electronic adjustment function as most mechanical trimmers and variable resistors. It allows unlimited adjustments before permanently setting the resistance values. The AD5273 is programmed using a 2-wire, I2C®-compatible digital control. During write mode, a fuse blow command is executed after the final value is determined, thereby freezing the wiper position at a given setting (analogous to placing epoxy on a mechanical trimmer). When the permanent setting is achieved, the value does not change, regardless of the supply variations or environ-mental stresses under normal operating conditions. To verify the success of permanent programming, Analog Devices, Inc., patterned the OTP validation such that the fuse status can be discerned from two validation bits in the read mode.

In addition, for applications that program the AD5273 at the factory, Analog Devices offers device programming software2 running on Windows® NT®, Windows 2000, and Windows XP operating systems. This software application effectively replaces any external I2C controllers, which in turn enhances the user system’s time-to-market.p>

The AD5273 is available in 1 kΩ, 10 kΩ, 50 kΩ, and 100 kΩ resistances and in a compact 8-lead SOT-23 standard package. It operates from −40°C to +105°C.

Along with its unique OTP feature, the AD5273 lends itself well to general digital potentiometer applications due to its effective resolution, array resistance options, small footprint, and low cost.

An AD5273 evaluation kit and software are available. The kit includes the connector and cable that can be converted for factory programming applications.

For applications that require dynamic adjustment of resistance settings with nonvolatile EEMEM, users should refer to the AD523x and AD525x families of nonvolatile memory digital potentiometers.

Applications

  • System calibrations
  • Electronics level settings
  • Mechanical potentiometers and trimmer replacement
  • Automotive electronics adjustments
  • Transducer circuit adjustments
  • Programmable filters up to 6 MHz BW3
  • 1 OTP allows unlimited adjustments before permanent setting.
    2 Analog Devices cannot guarantee the software to be 100% compatible to all systems due to the wide variation in computer configurations.
    3 Applies to 1 kΩ parts only.
    4 The terms digital potentiometer, VR, and RDAC are used interchangeably.

    Data Sheet, Rev. G, 7/08

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 64 positions
    • One-time programmable (OTP)1 set-and-forget Resistance setting—low cost alternative over EEMEM Unlimited adjustments prior to OTP activation
    • 1 kΩ, 10 kΩ, 50 kΩ, 100 kΩ end-to-end terminal resistance
    • Compact 8-lead SOT-23 standard package
    • Ultralow power: IDD = 5 μA maximum
    • Fast settling time: tS = 5 μs typical during power-up
    • I2C-compatible digital interface
    • See Data Sheet for Additional Information

    Functional Block Diagram for AD5273

    Подобная продукция

    • AD5170: 256-Position, Two-Time Programmable, I2C Compatible Digital Potentiometer
    • AD5171: 64 Position OTP Digital Potentiometer
    • AD5172: 256-Position, One-Time Programmable, Dual Channel, I2C Digital Potentiometer
    More

    Документация

    Наименование Тип контента Тип файлов
    AD5273: 64-Position OTP Digital Potentiometer Data Sheet (Rev H, 10/2010) (pdf, 830 kB) Технические описания PDF
    AN-686: Implementing an I2C® Reset  (pdf, 44 kB) Статьи по применению PDF
    Choosing the Correct digiPOT for Your Application  (pdf, 431 kB) Руководства по проектированию PDF
    Understanding and Applying Digital Potentiometers
    In this webcast our experts will explain the differences between Pots and DigiPots and DACs, and present considerations for successful designs for many applications.
    Webcasts WEBCAST
    UG-395: Evaluation Board for the AD5273 Digital Potentiometer  (pdf, 634 kB) Руководства пользователей PDF
    Choosing the Correct digiPOT for Your Application  (pdf, 431 kB) Обзор PDF
    Is there a power up sequence I should follow? FAQs/RAQs HTML
    For dual supply digital potentiometers, if VDD/VSS are +2.5V/-2.5V respectively, can digital inputs be fed from a standard 3.3V CMOS logic component without logic level translation? What are the logic level thresholds when VDD is +2.5V and VSS is -2.5V? FAQs/RAQs HTML
    Is there a dependency between the logic level and power consumption? FAQs/RAQs HTML
    Is digital potentiometer a real replacement for mechanical potentiometer or are there restrictions regarding voltage potentials? FAQs/RAQs HTML
    Are all digital potentiometers limited to |5V|? FAQs/RAQs HTML
    Do digital potentiometers handle bipolar and AC operations? FAQs/RAQs HTML
    Can I achieve a 15V signal swing when using a 5V digital potentiometer? FAQs/RAQs HTML
    For digital potentiometers that do not have nonvolatile memory, what is the state during power up? FAQs/RAQs HTML
    Is there a particularly low-power digital potentiometer? FAQs/RAQs HTML
    Does the memory allow the device to return to the last stored value without an update from a micro? FAQs/RAQs HTML
    Will the data in the EEMEM need to be refreshed after 15 yrs when it is operated at 55°C? FAQs/RAQs HTML
    How many write cycles can the EEMEM go through before it fails? FAQs/RAQs HTML
    After the specified EEMEM data retention timeout period, can the power be turned off and back on so that the part is considered "refreshed"? FAQs/RAQs HTML
    Why are some digital potentiometers' maximum operating temperature only 85°C instead of the standard 125°C? FAQs/RAQs HTML
    How good is the resistance matching between Ch1 and Ch2 in the dual digital potentiometer? FAQs/RAQs HTML
    How is the resistance matching device to device? FAQs/RAQs HTML
    What is the resistance tolerance of the digital potentiometers? FAQs/RAQs HTML
    Can I cascade, serialize, or parallel multiple digital potentiometers to get the resistance or resolution I need? My requirement is for a 250 Ω digital potentiometer with approximately 1 Ω/step. I plan to use four 1 kΩ AD8403 in parallel with each set to nominally the same value. FAQs/RAQs HTML
    I would like to know how the digital potentiometer is built. How ideal are the wiper switches? FAQs/RAQs HTML
    What is the tempco of the digital potentiometer? FAQs/RAQs HTML
    What is the maximum current I can force into the digital potentiometer? FAQs/RAQs HTML
    Can a digitally controlled variable resistor withstand greater than 20mA? FAQs/RAQs HTML
    Can a digipot be used to construct a programmable high current source? FAQs/RAQs HTML
    If I use the digital potentiometer in a "dry" circuit (current through wiper < 1 pA), will it behave as a linear resistor in rheostat mode? FAQs/RAQs HTML
    Are ADI's digital potentiometers suitable for use in photodetector amplifiers and will they suffer from leakage currents which could affect the gain of the circuit? FAQs/RAQs HTML
    Regarding the spec on R-DNL, I am only concerned with relative adjustments. I'm not concerned with the actual value of the resistor in the digipot but need the digipot to be monotonic. FAQs/RAQs HTML
    Can I adjust the digital potentiometer for frequencies around 1MHz to 10MHz for adjusting the gain of a video signal? FAQs/RAQs HTML
    What is the maximum frequency that can be applied to the digital potentiometer CLK input? FAQs/RAQs HTML
    Is there crosstalk between Ch1 and Ch2 of a dual digital potentiometer such that a sine wave applied to Ch1 will occur in Ch2 as well? FAQs/RAQs HTML
    If I program Ch 1 from zero to full scale, will I expect Ch 2 to be disturbed? FAQs/RAQs HTML
    Digital Feedthrough FAQs/RAQs HTML
    How is the THD performance of digital potentiometer? FAQs/RAQs HTML
    If I use the digital potentiometer in audio volume control, will I experience zipper noise? FAQs/RAQs HTML
    For a digital potentiometer that requires 6-bit word length, what happens if I have 8-bit word length from my PC? FAQs/RAQs HTML
    For a digital potentiometer that requires 12-bit word length, how can I control with only 8-bit word length from my micro? FAQs/RAQs HTML
    Do you provide any software to control the digital potentiometers? FAQs/RAQs HTML
    How do I daisy-chain multiple potentiometers? How does the serial interface work for multiple AD8403's when there are still only two address bits? Are there multiple /CS lines, one for each individual chip? FAQs/RAQs HTML
    Can I program two channels of a multi-channel digital potentiometer at the same time? FAQs/RAQs HTML
    Can I read back the wiper setting of the digital potentiometers? FAQs/RAQs HTML
    Can I read back the contents of the two RDAC registers of AD5242 or AD5282 (dual I2C compatible digital potentiometer)? FAQs/RAQs HTML
    Is there a digital potentiometer controlled by a parallel input? FAQs/RAQs HTML
    Can digital potentiometers do log taper adjustment? FAQs/RAQs HTML
    I'm unsure about how to use pin 13 write protect (/WP), pin 14 preset (/PR), and pin 16 ready (RDY)? FAQs/RAQs HTML
    Why Should I replace mechanical potentiometers with digiPOT? FAQs/RAQs HTML
    What should I watch out for when I replace mechanical potentiometers with digital potentiometers? FAQs/RAQs HTML
    What is the ESD rating of digital potentiometers? FAQs/RAQs HTML
    How do I tell the end-to-end RAB resistance value? FAQs/RAQs HTML
    What are the common failure modes of digital potentiometers? FAQs/RAQs HTML
    Are there any evaluation boards for the digital potentiometers? FAQs/RAQs HTML
    Are PB-free digital potentiometers available? FAQs/RAQs HTML
    Can I use the new PB-free DigiPOTs in my traditional solder based PCB assembly process? FAQs/RAQs HTML
    Programmable 5-30V Power Supply FAQs/RAQs HTML
    Programmable LDO with Precision FAQs/RAQs HTML
    Manual Push Button LED Driver FAQs/RAQs HTML
    Adjustable Voltage Source for Driving LED FAQs/RAQs HTML
    Adjustable Current Source for Driving Single LED FAQs/RAQs HTML
    Adjustable Current Source for Driving Multiple LEDs FAQs/RAQs HTML
    Programmable Bidirectional Current Source FAQs/RAQs HTML
    High Power RGB LEDs Driver FAQs/RAQs HTML
    Automatic LED Brightness Control FAQs/RAQs HTML
    High Voltage DAC FAQs/RAQs HTML
    Bipolar DAC with EEPROM FAQs/RAQs HTML
    Voltage-to-Current Conversion FAQs/RAQs HTML
    Programmable Low Pass Filter FAQs/RAQs HTML
    Programmable State-Variable Filter FAQs/RAQs HTML
    Programmable Oscillator FAQs/RAQs HTML
    Audio Volume Control FAQs/RAQs HTML
    Audio Amplifier Volume Control FAQs/RAQs HTML
    LCD Panel VCOM Adjustment FAQs/RAQs HTML
    Laser Bias and Modulation Current Biasing FAQs/RAQs HTML
    Manual Rotary Control FAQs/RAQs HTML
    Bipolar Programmable Gain Amplifier FAQs/RAQs HTML
    Programmable Current-Sensing Amplifier FAQs/RAQs HTML
    6-Bit Controller FAQs/RAQs HTML
    Level Shifting Digital Inputs from 3.3V to 5V or Vice Versa FAQs/RAQs HTML
    Level Shifting Digital Signals from 0V to +5V to -5V to 0V FAQs/RAQs HTML
    Multiple I2C Slave Devices Addressing FAQs/RAQs HTML
    Resolution Enhancement FAQs/RAQs HTML
    Pseudo Memory Retention FAQs/RAQs HTML
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Digital Potentiometer Linux Driver Device Drivers HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-AD5273DBZ Статус: Prodn Evaluation Board $ 59,00 Да -
    EVAL-SDP-CS1Z Статус: Prodn Evaluation Controller Board $ 49,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть